SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Fmod | PMBus Module Clock Frequency | f(SYSCLK) /32 | 10 | MHz | ||
fSCL | SCL clock frequency | 10 | 100 | kHz | ||
tBUF | Bus free time between STOP and START conditions | 4.7 | µs | |||
tHD;STA | START condition hold time -- SDA fall to SCL fall delay | 4 | µs | |||
tSU;STA | Repeated START setup time -- SCL rise to SDA fall delay | 4.7 | µs | |||
tSU;STO | STOP condition setup time -- SCL rise to SDA rise delay | 4 | µs | |||
tHD;DAT | Data hold time after SCL fall | 300 | ns | |||
tSU;DAT | Data setup time before SCL rise | 250 | ns | |||
tTimeout | Clock low time-out | 25 | 35 | ms | ||
tLOW | Low period of the SCL clock | 4.7 | µs | |||
tHIGH | High period of the SCL clock | 4 | 50 | µs | ||
tLOW;SEXT | Cumulative clock low extend time (slave device) | From START to STOP | 25 | ms | ||
tLOW;MEXT | Cumulative clock low extend time (master device) | Within each byte | 10 | ms | ||
tr | Rise time of SDA and SCL | 1000 | ns | |||
tf | Fall time of SDA and SCL | 300 | ns |