SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
DRA829 processors, based on the Arm®v8 64-bit architecture, provide advanced system integration to enable lower system costs of automotive and industrial applications. The integrated diagnostics and functional safety features are targeted to ASIL-B/C or SIL-2 certification/requirements. The integrated microcontroller (MCU) island eliminates the need for an external system MCU. The device features a Gigabit Ethernet switch and a PCIe® hub which enables networking use cases that require heavy data bandwidth. Up to four Arm®Cortex®-R5F subsystems manage low level, timing critical processing tasks leaving the Arm®Cortex®-A72’s unencumbered for applications. A dual-core cluster configuration of Arm®Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
DRA829…ALF | ALF (FCBGA, 827) | 24.0mm × 24.0mm |
XJ721E…ALF | ALF (FCBGA, 827) | 24.0mm × 24.0mm |