SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Many device pins support multiple signal functions. Some signal functions are selected via a single layer of multiplexers associated with pins. Other signal functions are selected via two or more layers of multiplexers, where one layer is associated with the pins and other layers are associated with peripheral logic functions.
Table 5-125, Pin Multiplexing only describes signal multiplexing at the pins. For more information, related to signal multiplexing at the pins, see Pad Configuration Registers section in Device Configuration chapter in the device TRM. Refer to the respective peripheral chapter in the device TRM for information associated with peripheral signal multiplexing.
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
Table 5-125, Pin Multiplexing does not include SerDes signal functions. For more information, refer to the Serializer/Deserializer (SerDes) chapter in the device TRM.
Table 5-125, Pin Multiplexing does not include DPHY_TX signal functions. For more information, refer to the Shared D-PHY Transmitter (DPHY_TX) chapter in the device TRM.
For more information on the I/O cell configurations, see Pad Configuration Registers section in Device Configuration chapter in the device TRM.
ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE[14:0] SETTINGS | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | Bootstrap | |||
0x00011C294 | PADCONFIG165 | AD1 | MLB0_MLBSP | GPIO1_30 | ||||||||||||||
0x00011C29C | PADCONFIG167 | AC3 | MLB0_MLBDP | GPIO1_32 | ||||||||||||||
0x00011C290 | PADCONFIG164 | U6 | USB0_DRVVBUS | USB1_DRVVBUS | GPIO1_29 | |||||||||||||
0x00011C298 | PADCONFIG166 | AC1 | MLB0_MLBSN | GPIO1_31 | ||||||||||||||
0x00011C2A0 | PADCONFIG168 | AD3 | MLB0_MLBDN | GPIO1_33 | ||||||||||||||
0x00011C2A4 | PADCONFIG169 | AD2 | MLB0_MLBCP | GPIO1_34 | ||||||||||||||
0x00011C2A8 | PADCONFIG170 | AE2 | MLB0_MLBCN | GPIO1_35 | ||||||||||||||
0x00011C000 | PADCONFIG0 | AC18 | EXTINTn | GPIO0_0 | ||||||||||||||
0x00011C004 | PADCONFIG1 | AC23 | PRG1_PRU0_GPO0 | PRG1_PRU0_GPI0 | PRG1_RGMII1_RD0 | PRG1_PWM3_A0 | RGMII1_RD0 | RMII1_RXD0 | GPIO0_1 | GPMC0_BE1n | RGMII7_RD0 | MCASP6_ACLKX | UART0_RXD | |||||
0x00011C008 | PADCONFIG2 | AG22 | PRG1_PRU0_GPO1 | PRG1_PRU0_GPI1 | PRG1_RGMII1_RD1 | PRG1_PWM3_B0 | RGMII1_RD1 | RMII1_RXD1 | GPIO0_2 | GPMC0_WAIT0 | RGMII7_RD1 | MCASP6_AFSX | UART0_TXD | |||||
0x00011C00C | PADCONFIG3 | AF22 | PRG1_PRU0_GPO2 | PRG1_PRU0_GPI2 | PRG1_RGMII1_RD2 | PRG1_PWM2_A0 | RGMII1_RD2 | RMII1_CRS_DV | GPIO0_3 | GPMC0_WAIT1 | RGMII7_RD2 | MCASP6_AXR0 | UART1_RXD | |||||
0x00011C010 | PADCONFIG4 | AJ23 | PRG1_PRU0_GPO3 | PRG1_PRU0_GPI3 | PRG1_RGMII1_RD3 | PRG1_PWM3_A2 | RGMII1_RD3 | RMII1_RX_ER | GPIO0_4 | GPMC0_DIR | RGMII7_RD3 | MCASP6_AXR1 | UART1_TXD | |||||
0x00011C014 | PADCONFIG5 | AH23 | PRG1_PRU0_GPO4 | PRG1_PRU0_GPI4 | PRG1_RGMII1_RX_CTL | PRG1_PWM2_B0 | RGMII1_RX_CTL | RMII1_TXD0 | GPIO0_5 | GPMC0_CSn2 | RGMII7_RX_CTL | MCASP6_AXR2 | MCASP6_ACLKR | UART2_RXD | ||||
0x00011C018 | PADCONFIG6 | AD20 | PRG1_PRU0_GPO5 | PRG1_PRU0_GPI5 | PRG1_PWM3_B2 | RMII1_TX_EN | GPIO0_6 | GPMC0_WEn | MCASP3_AXR0 | BOOTMODE0 | ||||||||
0x00011C01C | PADCONFIG7 | AD22 | PRG1_PRU0_GPO6 | PRG1_PRU0_GPI6 | PRG1_RGMII1_RXC | PRG1_PWM3_A1 | RGMII1_RXC | RMII1_TXD1 | AUDIO_EXT_REFCLK0 | GPIO0_7 | GPMC0_CSn3 | RGMII7_RXC | MCASP6_AXR3 | MCASP6_AFSR | UART2_TXD | |||
0x00011C020 | PADCONFIG8 | AE20 | PRG1_PRU0_GPO7 | PRG1_PRU0_GPI7 | PRG1_IEP0_EDC_LATCH_IN1 | PRG1_PWM3_B1 | AUDIO_EXT_REFCLK1 | MCAN4_TX | GPIO0_8 | MCASP3_AXR1 | ||||||||
0x00011C024 | PADCONFIG9 | AJ20 | PRG1_PRU0_GPO8 | PRG1_PRU0_GPI8 | PRG1_PWM2_A1 | RMII5_RXD0 | MCAN4_RX | GPIO0_9 | GPMC0_OEn_REn | VOUT0_DATA22 | MCASP3_AXR2 | |||||||
0x00011C028 | PADCONFIG10 | AG20 | PRG1_PRU0_GPO9 | PRG1_PRU0_GPI9 | PRG1_UART0_CTSn | PRG1_PWM3_TZ_IN | SPI6_CS1 | RMII5_RXD1 | GPIO0_10 | GPMC0_ADVn_ALE | PRG1_IEP0_EDIO_DATA_IN_OUT28 | VOUT0_DATA23 | MCASP3_ACLKX | |||||
0x00011C02C | PADCONFIG11 | AD21 | PRG1_PRU0_GPO10 | PRG1_PRU0_GPI10 | PRG1_UART0_RTSn | PRG1_PWM2_B1 | SPI6_CS2 | RMII5_CRS_DV | GPIO0_11 | GPMC0_BE0n_CLE | PRG1_IEP0_EDIO_DATA_IN_OUT29 | OBSCLK2 | MCASP3_AFSX | |||||
0x00011C030 | PADCONFIG12 | AF24 | PRG1_PRU0_GPO11 | PRG1_PRU0_GPI11 | PRG1_RGMII1_TD0 | PRG1_PWM3_TZ_OUT | RGMII1_TD0 | MCAN4_TX | GPIO0_12 | RGMII7_TD0 | VOUT0_DATA16 | VPFE0_DATA0 | MCASP7_ACLKX | |||||
0x00011C034 | PADCONFIG13 | AJ24 | PRG1_PRU0_GPO12 | PRG1_PRU0_GPI12 | PRG1_RGMII1_TD1 | PRG1_PWM0_A0 | RGMII1_TD1 | MCAN4_RX | GPIO0_13 | RGMII7_TD1 | VOUT0_DATA17 | VPFE0_DATA1 | MCASP7_AFSX | |||||
0x00011C038 | PADCONFIG14 | AG24 | PRG1_PRU0_GPO13 | PRG1_PRU0_GPI13 | PRG1_RGMII1_TD2 | PRG1_PWM0_B0 | RGMII1_TD2 | MCAN5_TX | GPIO0_14 | RGMII7_TD2 | VOUT0_DATA18 | VPFE0_DATA2 | MCASP7_AXR0 | |||||
0x00011C03C | PADCONFIG15 | AD24 | PRG1_PRU0_GPO14 | PRG1_PRU0_GPI14 | PRG1_RGMII1_TD3 | PRG1_PWM0_A1 | RGMII1_TD3 | MCAN5_RX | GPIO0_15 | RGMII7_TD3 | VOUT0_DATA19 | VPFE0_DATA3 | MCASP7_AXR1 | |||||
0x00011C040 | PADCONFIG16 | AC24 | PRG1_PRU0_GPO15 | PRG1_PRU0_GPI15 | PRG1_RGMII1_TX_CTL | PRG1_PWM0_B1 | RGMII1_TX_CTL | MCAN6_TX | GPIO0_16 | RGMII7_TX_CTL | VOUT0_DATA20 | VPFE0_DATA4 | MCASP7_AXR2 | MCASP7_ACLKR | ||||
0x00011C044 | PADCONFIG17 | AE24 | PRG1_PRU0_GPO16 | PRG1_PRU0_GPI16 | PRG1_RGMII1_TXC | PRG1_PWM0_A2 | RGMII1_TXC | MCAN6_RX | GPIO0_17 | RGMII7_TXC | VOUT0_DATA21 | VPFE0_DATA5 | MCASP7_AXR3 | MCASP7_AFSR | ||||
0x00011C04C | PADCONFIG19 | AJ21 | PRG1_PRU0_GPO17 | PRG1_PRU0_GPI17 | PRG1_IEP0_EDC_SYNC_OUT1 | PRG1_PWM0_B2 | RMII5_TXD1 | MCAN5_TX | GPIO0_18 | VPFE0_DATA6 | MCASP3_AXR3 | |||||||
0x00011C050 | PADCONFIG20 | AE21 | PRG1_PRU0_GPO18 | PRG1_PRU0_GPI18 | PRG1_IEP0_EDC_LATCH_IN0 | PRG1_PWM0_TZ_IN | RMII5_RX_ER | MCAN5_RX | GPIO0_19 | VPFE0_DATA7 | MCASP4_ACLKX | |||||||
0x00011C054 | PADCONFIG21 | AH21 | PRG1_PRU0_GPO19 | PRG1_PRU0_GPI19 | PRG1_IEP0_EDC_SYNC_OUT0 | PRG1_PWM0_TZ_OUT | RMII5_TXD0 | MCAN6_TX | GPIO0_20 | VOUT0_EXTPCLKIN | VPFE0_PCLK | MCASP4_AFSX | ||||||
0x00011C058 | PADCONFIG22 | AE22 | PRG1_PRU1_GPO0 | PRG1_PRU1_GPI0 | PRG1_RGMII2_RD0 | RGMII2_RD0 | RMII2_RXD0 | GPIO0_21 | RGMII8_RD0 | VOUT0_DATA0 | VPFE0_HD | MCASP8_ACLKX | ||||||
0x00011C05C | PADCONFIG23 | AG23 | PRG1_PRU1_GPO1 | PRG1_PRU1_GPI1 | PRG1_RGMII2_RD1 | RGMII2_RD1 | RMII2_RXD1 | GPIO0_22 | RGMII8_RD1 | VOUT0_DATA1 | VPFE0_FIELD | MCASP8_AFSX | ||||||
0x00011C060 | PADCONFIG24 | AF23 | PRG1_PRU1_GPO2 | PRG1_PRU1_GPI2 | PRG1_RGMII2_RD2 | PRG1_PWM2_A2 | RGMII2_RD2 | RMII2_CRS_DV | GPIO0_23 | RGMII8_RD2 | VOUT0_DATA2 | VPFE0_VD | MCASP8_AXR0 | MCASP3_ACLKR | ||||
0x00011C064 | PADCONFIG25 | AD23 | PRG1_PRU1_GPO3 | PRG1_PRU1_GPI3 | PRG1_RGMII2_RD3 | RGMII2_RD3 | RMII2_RX_ER | GPIO0_24 | RGMII8_RD3 | EQEP1_A | VOUT0_DATA3 | VPFE0_WEN | MCASP8_AXR1 | MCASP3_AFSR | TIMER_IO2 | |||
0x00011C068 | PADCONFIG26 | AH24 | PRG1_PRU1_GPO4 | PRG1_PRU1_GPI4 | PRG1_RGMII2_RX_CTL | PRG1_PWM2_B2 | RGMII2_RX_CTL | RMII2_TXD0 | GPIO0_25 | RGMII8_RX_CTL | EQEP1_B | VOUT0_DATA4 | VPFE0_DATA13 | MCASP8_AXR2 | MCASP8_ACLKR | TIMER_IO3 | ||
0x00011C06C | PADCONFIG27 | AG21 | PRG1_PRU1_GPO5 | PRG1_PRU1_GPI5 | RMII5_TX_EN | MCAN6_RX | GPIO0_26 | GPMC0_WPn | EQEP1_S | VOUT0_DATA5 | MCASP4_AXR0 | TIMER_IO4 | ||||||
0x00011C070 | PADCONFIG28 | AE23 | PRG1_PRU1_GPO6 | PRG1_PRU1_GPI6 | PRG1_RGMII2_RXC | RGMII2_RXC | RMII2_TXD1 | GPIO0_27 | RGMII8_RXC | VOUT0_DATA6 | VPFE0_DATA14 | MCASP8_AXR3 | MCASP8_AFSR | TIMER_IO5 | ||||
0x00011C074 | PADCONFIG29 | AC21 | PRG1_PRU1_GPO7 | PRG1_PRU1_GPI7 | PRG1_IEP1_EDC_LATCH_IN1 | SPI6_CS0 | RMII6_RX_ER | MCAN7_TX | GPIO0_28 | VOUT0_DATA7 | VPFE0_DATA15 | MCASP4_AXR1 | UART3_TXD | |||||
0x00011C078 | PADCONFIG30 | Y23 | PRG1_PRU1_GPO8 | PRG1_PRU1_GPI8 | PRG1_PWM2_TZ_OUT | RMII6_RXD0 | MCAN7_RX | GPIO0_29 | GPMC0_CSn1 | VOUT0_DATA8 | MCASP4_AXR2 | UART3_RXD | ||||||
0x00011C07C | PADCONFIG31 | AF21 | PRG1_PRU1_GPO9 | PRG1_PRU1_GPI9 | PRG1_UART0_RXD | SPI6_CS3 | RMII6_RXD1 | MCAN8_TX | GPIO0_30 | GPMC0_CSn0 | PRG1_IEP0_EDIO_DATA_IN_OUT30 | VOUT0_DATA9 | MCASP4_AXR3 | |||||
0x00011C080 | PADCONFIG32 | AB23 | PRG1_PRU1_GPO10 | PRG1_PRU1_GPI10 | PRG1_UART0_TXD | PRG1_PWM2_TZ_IN | RMII6_CRS_DV | MCAN8_RX | GPIO0_31 | GPMC0_CLKOUT | PRG1_IEP0_EDIO_DATA_IN_OUT31 | VOUT0_DATA10 | GPMC0_FCLK_MUX | MCASP5_ACLKX | ||||
0x00011C084 | PADCONFIG33 | AJ25 | PRG1_PRU1_GPO11 | PRG1_PRU1_GPI11 | PRG1_RGMII2_TD0 | RGMII2_TD0 | RMII2_TX_EN | GPIO0_32 | RGMII8_TD0 | EQEP1_I | VOUT0_DATA11 | MCASP9_ACLKX | ||||||
0x00011C088 | PADCONFIG34 | AH25 | PRG1_PRU1_GPO12 | PRG1_PRU1_GPI12 | PRG1_RGMII2_TD1 | PRG1_PWM1_A0 | RGMII2_TD1 | MCAN7_TX | GPIO0_33 | RGMII8_TD1 | VOUT0_DATA12 | MCASP9_AFSX | ||||||
0x00011C08C | PADCONFIG35 | AG25 | PRG1_PRU1_GPO13 | PRG1_PRU1_GPI13 | PRG1_RGMII2_TD2 | PRG1_PWM1_B0 | RGMII2_TD2 | MCAN7_RX | GPIO0_34 | RGMII8_TD2 | VOUT0_DATA13 | VPFE0_DATA8 | MCASP9_AXR0 | MCASP4_ACLKR | ||||
0x00011C090 | PADCONFIG36 | AH26 | PRG1_PRU1_GPO14 | PRG1_PRU1_GPI14 | PRG1_RGMII2_TD3 | PRG1_PWM1_A1 | RGMII2_TD3 | MCAN8_TX | GPIO0_35 | RGMII8_TD3 | VOUT0_DATA14 | MCASP9_AXR1 | MCASP4_AFSR | |||||
0x00011C094 | PADCONFIG37 | AJ27 | PRG1_PRU1_GPO15 | PRG1_PRU1_GPI15 | PRG1_RGMII2_TX_CTL | PRG1_PWM1_B1 | RGMII2_TX_CTL | MCAN8_RX | GPIO0_36 | RGMII8_TX_CTL | VOUT0_DATA15 | VPFE0_DATA9 | MCASP9_AXR2 | MCASP9_ACLKR | ||||
0x00011C098 | PADCONFIG38 | AJ26 | PRG1_PRU1_GPO16 | PRG1_PRU1_GPI16 | PRG1_RGMII2_TXC | PRG1_PWM1_A2 | RGMII2_TXC | GPIO0_37 | RGMII8_TXC | VOUT0_VP2_HSYNC | VOUT0_HSYNC | MCASP9_AXR3 | MCASP9_AFSR | VOUT0_VP0_HSYNC | ||||
0x00011C09C | PADCONFIG39 | AC22 | PRG1_PRU1_GPO17 | PRG1_PRU1_GPI17 | PRG1_IEP1_EDC_SYNC_OUT1 | PRG1_PWM1_B2 | SPI6_CLK | RMII6_TX_EN | PRG1_ECAP0_SYNC_OUT | GPIO0_38 | VOUT0_VP2_DE | VOUT0_DE | VPFE0_DATA10 | MCASP5_AFSX | VOUT0_VP0_DE | BOOTMODE1 | ||
0x00011C0A0 | PADCONFIG40 | AJ22 | PRG1_PRU1_GPO18 | PRG1_PRU1_GPI18 | PRG1_IEP1_EDC_LATCH_IN0 | PRG1_PWM1_TZ_IN | SPI6_D0 | RMII6_TXD0 | PRG1_ECAP0_SYNC_IN | GPIO0_39 | VOUT0_VP2_VSYNC | VOUT0_VSYNC | MCASP5_AXR0 | VOUT0_VP0_VSYNC | ||||
0x00011C0A4 | PADCONFIG41 | AH22 | PRG1_PRU1_GPO19 | PRG1_PRU1_GPI19 | PRG1_IEP1_EDC_SYNC_OUT0 | PRG1_PWM1_TZ_OUT | SPI6_D1 | RMII6_TXD1 | PRG1_ECAP0_IN_APWM_OUT | GPIO0_40 | VOUT0_PCLK | MCASP5_AXR1 | ||||||
0x00011C0A8 | PADCONFIG42 | AD19 | PRG1_MDIO0_MDIO | SPI1_CS2 | I2C4_SCL | GPIO0_41 | DSS_FSYNC1 | VPFE0_DATA11 | MCASP5_AXR2 | MCASP5_ACLKR | UART3_CTSn | |||||||
0x00011C0AC | PADCONFIG43 | AD18 | PRG1_MDIO0_MDC | SPI1_CS3 | I2C4_SDA | RMII_REF_CLK | GPIO0_42 | VPFE0_DATA12 | MCASP5_AXR3 | MCASP5_AFSR | UART3_RTSn | |||||||
0x00011C0B0 | PADCONFIG44 | AF28 | PRG0_PRU0_GPO0 | PRG0_PRU0_GPI0 | PRG0_RGMII1_RD0 | PRG0_PWM3_A0 | RGMII3_RD0 | RMII3_RXD1 | GPIO0_43 | MCASP0_AXR0 | ||||||||
0x00011C0B4 | PADCONFIG45 | AE28 | PRG0_PRU0_GPO1 | PRG0_PRU0_GPI1 | PRG0_RGMII1_RD1 | PRG0_PWM3_B0 | RGMII3_RD1 | RMII3_RXD0 | GPIO0_44 | MCASP0_AXR1 | ||||||||
0x00011C0B8 | PADCONFIG46 | AE27 | PRG0_PRU0_GPO2 | PRG0_PRU0_GPI2 | PRG0_RGMII1_RD2 | PRG0_PWM2_A0 | RGMII3_RD2 | RMII3_CRS_DV | GPIO0_45 | UART3_RXD | MCASP0_ACLKR | |||||||
0x00011C0BC | PADCONFIG47 | AD26 | PRG0_PRU0_GPO3 | PRG0_PRU0_GPI3 | PRG0_RGMII1_RD3 | PRG0_PWM3_A2 | RGMII3_RD3 | RMII3_RX_ER | GPIO0_46 | UART3_TXD | MCASP0_AFSR | |||||||
0x00011C0C0 | PADCONFIG48 | AD25 | PRG0_PRU0_GPO4 | PRG0_PRU0_GPI4 | PRG0_RGMII1_RX_CTL | PRG0_PWM2_B0 | RGMII3_RX_CTL | RMII3_TXD1 | GPIO0_47 | MCASP0_AXR2 | ||||||||
0x00011C0C4 | PADCONFIG49 | AC29 | PRG0_PRU0_GPO5 | PRG0_PRU0_GPI5 | PRG0_PWM3_B2 | RMII3_TXD0 | GPIO0_48 | GPMC0_AD0 | MCASP0_AXR3 | BOOTMODE2 | ||||||||
0x00011C0C8 | PADCONFIG50 | AE26 | PRG0_PRU0_GPO6 | PRG0_PRU0_GPI6 | PRG0_RGMII1_RXC | PRG0_PWM3_A1 | RGMII3_RXC | RMII3_TX_EN | GPIO0_49 | MCASP0_AXR4 | ||||||||
0x00011C0CC | PADCONFIG51 | AC28 | PRG0_PRU0_GPO7 | PRG0_PRU0_GPI7 | PRG0_IEP0_EDC_LATCH_IN1 | PRG0_PWM3_B1 | PRG0_ECAP0_SYNC_IN | MCAN9_TX | GPIO0_50 | GPMC0_AD1 | MCASP0_AXR5 | |||||||
0x00011C0D0 | PADCONFIG52 | AC27 | PRG0_PRU0_GPO8 | PRG0_PRU0_GPI8 | PRG0_PWM2_A1 | MCAN9_RX | GPIO0_51 | GPMC0_AD2 | MCASP0_AXR6 | UART6_RXD | ||||||||
0x00011C0D4 | PADCONFIG53 | AB26 | PRG0_PRU0_GPO9 | PRG0_PRU0_GPI9 | PRG0_UART0_CTSn | PRG0_PWM3_TZ_IN | SPI3_CS1 | PRG0_IEP0_EDIO_DATA_IN_OUT28 | MCAN10_TX | GPIO0_52 | GPMC0_AD3 | MCASP0_ACLKX | UART6_TXD | |||||
0x00011C0D8 | PADCONFIG54 | AB25 | PRG0_PRU0_GPO10 | PRG0_PRU0_GPI10 | PRG0_UART0_RTSn | PRG0_PWM2_B1 | SPI3_CS2 | PRG0_IEP0_EDIO_DATA_IN_OUT29 | MCAN10_RX | GPIO0_53 | GPMC0_AD4 | MCASP0_AFSX | ||||||
0x00011C0DC | PADCONFIG55 | AJ28 | PRG0_PRU0_GPO11 | PRG0_PRU0_GPI11 | PRG0_RGMII1_TD0 | PRG0_PWM3_TZ_OUT | RGMII3_TD0 | GPIO0_54 | CLKOUT | MCASP0_AXR7 | ||||||||
0x00011C0E0 | PADCONFIG56 | AH27 | PRG0_PRU0_GPO12 | PRG0_PRU0_GPI12 | PRG0_RGMII1_TD1 | PRG0_PWM0_A0 | RGMII3_TD1 | GPIO0_55 | DSS_FSYNC0 | MCASP0_AXR8 | ||||||||
0x00011C0E4 | PADCONFIG57 | AH29 | PRG0_PRU0_GPO13 | PRG0_PRU0_GPI13 | PRG0_RGMII1_TD2 | PRG0_PWM0_B0 | RGMII3_TD2 | GPIO0_56 | DSS_FSYNC2 | MCASP0_AXR9 | ||||||||
0x00011C0E8 | PADCONFIG58 | AG28 | PRG0_PRU0_GPO14 | PRG0_PRU0_GPI14 | PRG0_RGMII1_TD3 | PRG0_PWM0_A1 | RGMII3_TD3 | GPIO0_57 | UART4_RXD | MCASP0_AXR10 | ||||||||
0x00011C0EC | PADCONFIG59 | AG27 | PRG0_PRU0_GPO15 | PRG0_PRU0_GPI15 | PRG0_RGMII1_TX_CTL | PRG0_PWM0_B1 | RGMII3_TX_CTL | GPIO0_58 | UART4_TXD | DSS_FSYNC3 | MCASP0_AXR11 | |||||||
0x00011C0F0 | PADCONFIG60 | AH28 | PRG0_PRU0_GPO16 | PRG0_PRU0_GPI16 | PRG0_RGMII1_TXC | PRG0_PWM0_A2 | RGMII3_TXC | GPIO0_59 | DSS_FSYNC1 | MCASP0_AXR12 | ||||||||
0x00011C0F4 | PADCONFIG61 | AB24 | PRG0_PRU0_GPO17 | PRG0_PRU0_GPI17 | PRG0_IEP0_EDC_SYNC_OUT1 | PRG0_PWM0_B2 | PRG0_ECAP0_SYNC_OUT | GPIO0_60 | GPMC0_AD5 | OBSCLK1 | MCASP0_AXR13 | BOOTMODE7 | ||||||
0x00011C0F8 | PADCONFIG62 | AB29 | PRG0_PRU0_GPO18 | PRG0_PRU0_GPI18 | PRG0_IEP0_EDC_LATCH_IN0 | PRG0_PWM0_TZ_IN | PRG0_ECAP0_IN_APWM_OUT | GPIO0_61 | GPMC0_AD6 | MCASP0_AXR14 | ||||||||
0x00011C0FC | PADCONFIG63 | AB28 | PRG0_PRU0_GPO19 | PRG0_PRU0_GPI19 | PRG0_IEP0_EDC_SYNC_OUT0 | PRG0_PWM0_TZ_OUT | GPIO0_62 | GPMC0_AD7 | MCASP0_AXR15 | |||||||||
0x00011C100 | PADCONFIG64 | AE29 | PRG0_PRU1_GPO0 | PRG0_PRU1_GPI0 | PRG0_RGMII2_RD0 | RGMII4_RD0 | RMII4_RXD0 | GPIO0_63 | UART4_CTSn | MCASP1_AXR0 | UART5_RXD | |||||||
0x00011C104 | PADCONFIG65 | AD28 | PRG0_PRU1_GPO1 | PRG0_PRU1_GPI1 | PRG0_RGMII2_RD1 | RGMII4_RD1 | RMII4_RXD1 | GPIO0_64 | UART4_RTSn | MCASP1_AXR1 | UART5_TXD | |||||||
0x00011C108 | PADCONFIG66 | AD27 | PRG0_PRU1_GPO2 | PRG0_PRU1_GPI2 | PRG0_RGMII2_RD2 | PRG0_PWM2_A2 | RGMII4_RD2 | RMII4_CRS_DV | GPIO0_65 | GPMC0_A23 | MCASP1_ACLKR | MCASP1_AXR10 | ||||||
0x00011C10C | PADCONFIG67 | AC25 | PRG0_PRU1_GPO3 | PRG0_PRU1_GPI3 | PRG0_RGMII2_RD3 | RGMII4_RD3 | RMII4_RX_ER | GPIO0_66 | MCASP1_AFSR | MCASP1_AXR11 | ||||||||
0x00011C110 | PADCONFIG68 | AD29 | PRG0_PRU1_GPO4 | PRG0_PRU1_GPI4 | PRG0_RGMII2_RX_CTL | PRG0_PWM2_B2 | RGMII4_RX_CTL | RMII4_TXD1 | GPIO0_67 | GPMC0_A24 | MCASP1_AXR2 | |||||||
0x00011C114 | PADCONFIG69 | AB27 | PRG0_PRU1_GPO5 | PRG0_PRU1_GPI5 | GPIO0_68 | GPMC0_AD8 | MCASP1_ACLKX | BOOTMODE6 | ||||||||||
0x00011C118 | PADCONFIG70 | AC26 | PRG0_PRU1_GPO6 | PRG0_PRU1_GPI6 | PRG0_RGMII2_RXC | RGMII4_RXC | RMII4_TXD0 | GPIO0_69 | GPMC0_A25 | MCASP1_AXR3 | ||||||||
0x00011C11C | PADCONFIG71 | AA24 | PRG0_PRU1_GPO7 | PRG0_PRU1_GPI7 | PRG0_IEP1_EDC_LATCH_IN1 | SPI3_CS0 | MCAN11_TX | GPIO0_70 | GPMC0_AD9 | MCASP1_AXR4 | UART2_TXD | |||||||
0x00011C120 | PADCONFIG72 | AA28 | PRG0_PRU1_GPO8 | PRG0_PRU1_GPI8 | PRG0_PWM2_TZ_OUT | MCAN11_RX | GPIO0_71 | GPMC0_AD10 | MCASP1_AFSX | |||||||||
0x00011C124 | PADCONFIG73 | Y24 | PRG0_PRU1_GPO9 | PRG0_PRU1_GPI9 | PRG0_UART0_RXD | SPI3_CS3 | PRG0_IEP0_EDIO_DATA_IN_OUT30 | GPIO0_72 | GPMC0_AD11 | DSS_FSYNC3 | MCASP1_AXR5 | UART8_RXD | ||||||
0x00011C128 | PADCONFIG74 | AA25 | PRG0_PRU1_GPO10 | PRG0_PRU1_GPI10 | PRG0_UART0_TXD | PRG0_PWM2_TZ_IN | PRG0_IEP0_EDIO_DATA_IN_OUT31 | GPIO0_73 | GPMC0_AD12 | CLKOUT | MCASP1_AXR6 | UART8_TXD | ||||||
0x00011C12C | PADCONFIG75 | AG26 | PRG0_PRU1_GPO11 | PRG0_PRU1_GPI11 | PRG0_RGMII2_TD0 | RGMII4_TD0 | RMII4_TX_EN | GPIO0_74 | GPMC0_A26 | MCASP1_AXR7 | ||||||||
0x00011C130 | PADCONFIG76 | AF27 | PRG0_PRU1_GPO12 | PRG0_PRU1_GPI12 | PRG0_RGMII2_TD1 | PRG0_PWM1_A0 | RGMII4_TD1 | GPIO0_75 | MCASP1_AXR8 | UART8_CTSn | ||||||||
0x00011C134 | PADCONFIG77 | AF26 | PRG0_PRU1_GPO13 | PRG0_PRU1_GPI13 | PRG0_RGMII2_TD2 | PRG0_PWM1_B0 | RGMII4_TD2 | GPIO0_76 | MCASP1_AXR9 | UART8_RTSn | ||||||||
0x00011C138 | PADCONFIG78 | AE25 | PRG0_PRU1_GPO14 | PRG0_PRU1_GPI14 | PRG0_RGMII2_TD3 | PRG0_PWM1_A1 | RGMII4_TD3 | GPIO0_77 | MCASP2_AXR0 | UART2_CTSn | ||||||||
0x00011C13C | PADCONFIG79 | AF29 | PRG0_PRU1_GPO15 | PRG0_PRU1_GPI15 | PRG0_RGMII2_TX_CTL | PRG0_PWM1_B1 | RGMII4_TX_CTL | GPIO0_78 | MCASP2_AXR1 | UART2_RTSn | ||||||||
0x00011C140 | PADCONFIG80 | AG29 | PRG0_PRU1_GPO16 | PRG0_PRU1_GPI16 | PRG0_RGMII2_TXC | PRG0_PWM1_A2 | RGMII4_TXC | GPIO0_79 | MCASP2_AXR2 | |||||||||
0x00011C144 | PADCONFIG81 | Y25 | PRG0_PRU1_GPO17 | PRG0_PRU1_GPI17 | PRG0_IEP1_EDC_SYNC_OUT1 | PRG0_PWM1_B2 | SPI3_CLK | GPIO0_80 | GPMC0_AD13 | MCASP2_AXR3 | BOOTMODE3 | |||||||
0x00011C148 | PADCONFIG82 | AA26 | PRG0_PRU1_GPO18 | PRG0_PRU1_GPI18 | PRG0_IEP1_EDC_LATCH_IN0 | PRG0_PWM1_TZ_IN | SPI3_D0 | MCAN12_TX | GPIO0_81 | GPMC0_AD14 | MCASP2_AFSX | UART2_RXD | ||||||
0x00011C14C | PADCONFIG83 | AA29 | PRG0_PRU1_GPO19 | PRG0_PRU1_GPI19 | PRG0_IEP1_EDC_SYNC_OUT0 | PRG0_PWM1_TZ_OUT | SPI3_D1 | MCAN12_RX | GPIO0_82 | GPMC0_AD15 | MCASP2_ACLKX | |||||||
0x00011C150 | PADCONFIG84 | Y26 | PRG0_MDIO0_MDIO | I2C5_SCL | MCAN13_TX | GPIO0_83 | GPMC0_A27 | DSS_FSYNC0 | MCASP2_AFSR | MCASP2_AXR4 | ||||||||
0x00011C154 | PADCONFIG85 | AA27 | PRG0_MDIO0_MDC | I2C5_SDA | MCAN13_RX | GPIO0_84 | GPMC0_A0 | DSS_FSYNC2 | MCASP2_ACLKR | MCASP2_AXR5 | ||||||||
0x00011C158 | PADCONFIG86 | U23 | RGMII5_TX_CTL | RMII7_CRS_DV | I2C2_SCL | VOUT1_DATA0 | TRC_CLK | EHRPWM0_SYNCI | GPIO0_85 | GPMC0_A1 | MCASP10_ACLKX | |||||||
0x00011C15C | PADCONFIG87 | U26 | RGMII5_RX_CTL | RMII7_RX_ER | I2C2_SDA | VOUT1_DATA1 | TRC_CTL | EHRPWM0_SYNCO | GPIO0_86 | GPMC0_A2 | MCASP10_AFSX | |||||||
0x00011C160 | PADCONFIG88 | V28 | RGMII5_TD3 | UART3_RXD | SYNC2_OUT | VOUT1_DATA2 | TRC_DATA0 | EHRPWM_TZn_IN0 | GPIO0_87 | GPMC0_A3 | MCASP10_AXR0 | |||||||
0x00011C164 | PADCONFIG89 | V29 | RGMII5_TD2 | UART3_TXD | SYNC3_OUT | VOUT1_DATA3 | TRC_DATA1 | EHRPWM0_A | GPIO0_88 | GPMC0_A4 | MCASP10_AXR1 | |||||||
0x00011C168 | PADCONFIG90 | V27 | RGMII5_TD1 | RMII7_TXD1 | I2C3_SCL | VOUT1_DATA4 | TRC_DATA2 | EHRPWM0_B | GPIO0_89 | GPMC0_A5 | MCASP11_ACLKX | |||||||
0x00011C16C | PADCONFIG91 | U28 | RGMII5_TD0 | RMII7_TXD0 | I2C3_SDA | VOUT1_DATA5 | TRC_DATA3 | EHRPWM1_A | GPIO0_90 | GPMC0_A6 | MCASP11_AFSX | |||||||
0x00011C170 | PADCONFIG92 | U29 | RGMII5_TXC | RMII7_TX_EN | I2C6_SCL | VOUT1_DATA6 | TRC_DATA4 | EHRPWM1_B | GPIO0_91 | GPMC0_A7 | MCASP10_AXR2 | |||||||
0x00011C174 | PADCONFIG93 | U25 | RGMII5_RXC | I2C6_SDA | VOUT1_DATA7 | TRC_DATA5 | EHRPWM_TZn_IN1 | GPIO0_92 | GPMC0_A8 | MCASP10_AXR3 | EHRPWM_SOCA | |||||||
0x00011C178 | PADCONFIG94 | U27 | RGMII5_RD3 | UART3_CTSn | UART6_RXD | VOUT1_DATA8 | TRC_DATA6 | EHRPWM2_A | GPIO0_93 | GPMC0_A9 | MCASP11_AXR0 | |||||||
0x00011C17C | PADCONFIG95 | U24 | RGMII5_RD2 | UART3_RTSn | UART6_TXD | VOUT1_DATA9 | TRC_DATA7 | EHRPWM2_B | GPIO0_94 | GPMC0_A10 | MCASP11_AXR1 | |||||||
0x00011C180 | PADCONFIG96 | R23 | RGMII5_RD1 | RMII7_RXD1 | UART6_CTSn | VOUT1_DATA10 | TRC_DATA8 | EHRPWM_TZn_IN2 | GPIO0_95 | GPMC0_A11 | MCASP11_AXR2 | EHRPWM_SOCB | ||||||
0x00011C184 | PADCONFIG97 | T23 | RGMII5_RD0 | RMII7_RXD0 | UART6_RTSn | VOUT1_DATA11 | TRC_DATA9 | GPIO0_96 | GPMC0_A12 | MCASP11_AXR3 | ||||||||
0x00011C188 | PADCONFIG98 | Y28 | RGMII6_TX_CTL | RMII8_CRS_DV | VOUT1_DATA12 | TRC_DATA10 | GPIO0_97 | GPMC0_A13 | MCASP10_ACLKR | |||||||||
0x00011C18C | PADCONFIG99 | V23 | RGMII6_RX_CTL | RMII8_RX_ER | VOUT1_DATA13 | TRC_DATA11 | EHRPWM3_A | GPIO0_98 | GPMC0_A14 | MCASP10_AFSR | ||||||||
0x00011C190 | PADCONFIG100 | W23 | RGMII6_TD3 | UART4_RXD | SPI5_CS3 | VOUT1_DATA14 | TRC_DATA12 | EHRPWM3_B | GPIO0_99 | GPMC0_A15 | MCASP11_ACLKR | |||||||
0x00011C194 | PADCONFIG101 | W28 | RGMII6_TD2 | UART4_TXD | SPI5_CS2 | VOUT1_DATA15 | TRC_DATA13 | EHRPWM3_SYNCI | GPIO0_100 | GPMC0_A16 | MCASP11_AFSR | |||||||
0x00011C198 | PADCONFIG102 | V25 | RGMII6_TD1 | RMII8_TXD1 | SPI5_D0 | VOUT1_VSYNC | TRC_DATA14 | EHRPWM3_SYNCO | GPIO0_101 | GPMC0_A17 | VOUT1_VP0_VSYNC | MCASP10_AXR4 | ||||||
0x00011C19C | PADCONFIG103 | W27 | RGMII6_TD0 | RMII8_TXD0 | SPI5_CS0 | VOUT1_HSYNC | TRC_DATA15 | EHRPWM_TZn_IN3 | GPIO0_102 | GPMC0_A18 | VOUT1_VP0_HSYNC | MCASP10_AXR5 | ||||||
0x00011C1A0 | PADCONFIG104 | W29 | RGMII6_TXC | RMII8_TX_EN | SPI5_CLK | VOUT1_PCLK | TRC_DATA16 | EHRPWM4_A | GPIO0_103 | GPMC0_A19 | MCASP10_AXR6 | |||||||
0x00011C1A4 | PADCONFIG105 | W26 | RGMII6_RXC | AUDIO_EXT_REFCLK2 | VOUT1_DE | TRC_DATA17 | EHRPWM4_B | GPIO0_104 | GPMC0_A20 | VOUT1_VP0_DE | MCASP10_AXR7 | |||||||
0x00011C1A8 | PADCONFIG106 | Y29 | RGMII6_RD3 | UART4_CTSn | UART5_RXD | CLKOUT | TRC_DATA18 | EHRPWM_TZn_IN4 | GPIO0_105 | GPMC0_A21 | MCASP11_AXR4 | |||||||
0x00011C1AC | PADCONFIG107 | Y27 | RGMII6_RD2 | UART4_RTSn | UART5_TXD | TRC_DATA19 | EHRPWM5_A | GPIO0_106 | GPMC0_A22 | MCASP11_AXR5 | ||||||||
0x00011C1B0 | PADCONFIG108 | W24 | RGMII6_RD1 | RMII8_RXD1 | SPI5_D1 | VOUT1_EXTPCLKIN | TRC_DATA20 | EHRPWM5_B | GPIO0_107 | GPMC0_BE1n | MCASP11_AXR6 | |||||||
0x00011C1B4 | PADCONFIG109 | W25 | RGMII6_RD0 | RMII8_RXD0 | SPI5_CS1 | AUDIO_EXT_REFCLK3 | TRC_DATA21 | EHRPWM_TZn_IN5 | GPIO0_108 | GPMC0_DIR | MCASP11_AXR7 | |||||||
0x00011C1B8 | PADCONFIG110 | V26 | MDIO0_MDIO | TRC_DATA22 | GPIO0_109 | GPMC0_WAIT3 | ||||||||||||
0x00011C1BC | PADCONFIG111 | V24 | MDIO0_MDC | TRC_DATA23 | GPIO0_110 | GPMC0_WAIT2 | ||||||||||||
0x00011C1C0 | PADCONFIG112 | AA2 | SPI0_CS0 | UART0_RTSn | GPIO0_111 | |||||||||||||
0x00011C1C4 | PADCONFIG113 | Y4 | SPI0_CS1 | CPTS0_TS_COMP | I2C3_SCL | DP0_HPD | PRG1_IEP0_EDIO_OUTVALID | GPIO0_112 | ||||||||||
0x00011C1C8 | PADCONFIG114 | AA1 | SPI0_CLK | UART1_CTSn | I2C2_SCL | GPIO0_113 | ||||||||||||
0x00011C1CC | PADCONFIG115 | AB5 | SPI0_D0 | UART1_RTSn | I2C2_SDA | GPIO0_114 | ||||||||||||
0x00011C1D0 | PADCONFIG116 | AA3 | SPI0_D1 | I2C6_SCL | GPIO0_115 | |||||||||||||
0x00011C1D4 | PADCONFIG117 | Y3 | SPI1_CS0 | UART0_CTSn | UART5_RXD | PRG0_IEP0_EDIO_OUTVALID | GPIO0_116 | PRG0_IEP0_EDC_LATCH_IN0 | ||||||||||
0x00011C1D8 | PADCONFIG118 | W4 | SPI1_CS1 | CPTS0_TS_SYNC | I2C3_SDA | UART5_TXD | GPIO0_117 | |||||||||||
0x00011C1DC | PADCONFIG119 | Y1 | SPI1_CLK | UART5_CTSn | I2C4_SDA | UART2_RXD | GPIO0_118 | PRG0_IEP0_EDC_SYNC_OUT0 | ||||||||||
0x00011C1E0 | PADCONFIG120 | Y5 | SPI1_D0 | UART5_RTSn | I2C4_SCL | UART2_TXD | GPIO0_119 | PRG0_IEP1_EDC_LATCH_IN0 | ||||||||||
0x00011C1E4 | PADCONFIG121 | Y2 | SPI1_D1 | I2C6_SDA | GPIO0_120 | PRG0_IEP1_EDC_SYNC_OUT0 | ||||||||||||
0x00011C1E8 | PADCONFIG122 | AB2 | UART0_RXD | SPI2_CS1 | GPIO0_121 | |||||||||||||
0x00011C1EC | PADCONFIG123 | AB3 | UART0_TXD | SPI2_CS2 | SPI7_CS1 | GPIO0_122 | ||||||||||||
0x00011C1F0 | PADCONFIG124 | AC2 | UART0_CTSn | TIMER_IO6 | SPI0_CS2 | MCAN2_RX | SPI2_CS0 | EQEP0_A | GPIO0_123 | MLB0_MLBSIG | ||||||||
0x00011C1F4 | PADCONFIG125 | AB1 | UART0_RTSn | TIMER_IO7 | SPI0_CS3 | MCAN2_TX | SPI2_CLK | EQEP0_B | GPIO0_124 | |||||||||
0x00011C1F8 | PADCONFIG126 | AA4 | UART1_RXD | SPI7_CS2 | GPIO0_125 | |||||||||||||
0x00011C1FC | PADCONFIG127 | AB4 | UART1_TXD | I3C0_SDAPULLEN | SPI7_CS3 | GPIO0_126 | ||||||||||||
0x00011C200 | PADCONFIG128 | AC4 | UART1_CTSn | MCAN3_RX | SPI2_D0 | EQEP0_S | GPIO0_127 | MLB0_MLBCLK | ||||||||||
0x00011C204 | PADCONFIG129 | AD5 | UART1_RTSn | MCAN3_TX | SPI2_D1 | EQEP0_I | GPIO1_0 | MLB0_MLBDAT | ||||||||||
0x00011C208 | PADCONFIG130 | W5 | MCAN0_RX | I2C2_SCL | GPIO1_1 | |||||||||||||
0x00011C20C | PADCONFIG131 | W6 | MCAN0_TX | I2C2_SDA | GPIO1_2 | |||||||||||||
0x00011C210 | PADCONFIG132 | W3 | MCAN1_RX | UART6_CTSn | UART9_RXD | USB0_DRVVBUS | USB1_DRVVBUS | GPIO1_3 | ||||||||||
0x00011C214 | PADCONFIG133 | V4 | MCAN1_TX | UART6_RTSn | UART9_TXD | USB0_DRVVBUS | USB1_DRVVBUS | GPIO1_4 | ||||||||||
0x00011C218 | PADCONFIG134 | W2 | I3C0_SCL | MMC2_SDCD | UART9_CTSn | MCAN2_RX | I2C6_SCL | DP0_HPD | PCIE0_CLKREQn | GPIO1_5 | UART6_RXD | |||||||
0x00011C21C | PADCONFIG135 | W1 | I3C0_SDA | MMC2_SDWP | UART9_RTSn | MCAN2_TX | I2C6_SDA | PCIE1_CLKREQn | GPIO1_6 | UART6_TXD | ||||||||
0x00011C220 | PADCONFIG136 | AC5 | I2C0_SCL | GPIO1_7 | ||||||||||||||
0x00011C224 | PADCONFIG137 | AA5 | I2C0_SDA | GPIO1_8 | ||||||||||||||
0x00011C228 | PADCONFIG138 | Y6 | I2C1_SCL | CPTS0_HW1TSPUSH | GPIO1_9 | |||||||||||||
0x00011C22C | PADCONFIG139 | AA6 | I2C1_SDA | CPTS0_HW2TSPUSH | GPIO1_10 | |||||||||||||
0x00011C230 | PADCONFIG140 | U2 | ECAP0_IN_APWM_OUT | SYNC0_OUT | CPTS0_RFT_CLK | SPI2_CS3 | I3C0_SDAPULLEN | SPI7_CS0 | GPIO1_11 | |||||||||
0x00011C234 | PADCONFIG141 | U3 | EXT_REFCLK1 | SYNC1_OUT | SPI7_CLK | GPIO1_12 | ||||||||||||
0x00011C238 | PADCONFIG142 | V6 | TIMER_IO0 | ECAP1_IN_APWM_OUT | SYSCLKOUT0 | SPI7_D0 | GPIO1_13 | BOOTMODE4 | ||||||||||
0x00011C23C | PADCONFIG143 | V5 | TIMER_IO1 | ECAP2_IN_APWM_OUT | OBSCLK0 | SPI7_D1 | GPIO1_14 | BOOTMODE5 | ||||||||||
0x00011C240 | PADCONFIG144 | R26 | MMC1_DAT3 | UART7_RXD | GPIO1_15 | |||||||||||||
0x00011C244 | PADCONFIG145 | R25 | MMC1_DAT2 | UART7_TXD | GPIO1_16 | |||||||||||||
0x00011C248 | PADCONFIG146 | P24 | MMC1_DAT1 | UART7_CTSn | ECAP0_IN_APWM_OUT | TIMER_IO0 | UART4_RXD | GPIO1_17 | ||||||||||
0x00011C24C | PADCONFIG147 | R24 | MMC1_DAT0 | UART7_RTSn | ECAP1_IN_APWM_OUT | TIMER_IO1 | UART4_TXD | GPIO1_18 | ||||||||||
0x00011C250 | PADCONFIG148 | P25 | MMC1_CLK | UART8_RXD | I2C4_SCL | GPIO1_19 | ||||||||||||
0x00011C254 | PADCONFIG149 | R29 | MMC1_CMD | UART8_TXD | I2C4_SDA | GPIO1_20 | ||||||||||||
0x00011C258 | PADCONFIG150 | P23 | MMC1_SDCD | UART8_CTSn | UART0_DCDn | TIMER_IO2 | EQEP2_I | PCIE2_CLKREQn | GPIO1_21 | PRG0_IEP0_EDC_LATCH_IN1 | ||||||||
0x00011C25C | PADCONFIG151 | R28 | MMC1_SDWP | UART8_RTSn | UART0_DSRn | TIMER_IO3 | ECAP2_IN_APWM_OUT | EQEP2_S | PCIE3_CLKREQn | GPIO1_22 | PRG0_IEP0_EDC_SYNC_OUT1 | |||||||
0x00011C260 | PADCONFIG152 | T28 | MMC2_DAT3 | UART9_RXD | CPTS0_HW1TSPUSH | I2C5_SCL | GPIO1_23 | |||||||||||
0x00011C264 | PADCONFIG153 | T29 | MMC2_DAT2 | UART9_TXD | CPTS0_HW2TSPUSH | I2C5_SDA | GPIO1_24 | |||||||||||
0x00011C268 | PADCONFIG154 | T27 | MMC2_DAT1 | UART9_CTSn | UART0_DTRn | TIMER_IO4 | UART6_RXD | EQEP2_A | GPIO1_25 | PRG0_IEP1_EDC_LATCH_IN1 | ||||||||
0x00011C26C | PADCONFIG155 | T24 | MMC2_DAT0 | UART9_RTSn | UART0_RIn | TIMER_IO5 | UART6_TXD | EQEP2_B | GPIO1_26 | PRG0_IEP1_EDC_SYNC_OUT1 | ||||||||
0x00011C270 | PADCONFIG156 | T26 | MMC2_CLK | USB0_DRVVBUS | USB1_DRVVBUS | TIMER_IO6 | I2C3_SCL | UART3_RXD | GPIO1_27 | |||||||||
0x00011C274 | PADCONFIG157 | T25 | MMC2_CMD | USB0_DRVVBUS | USB1_DRVVBUS | TIMER_IO7 | I2C3_SDA | UART3_TXD | GPIO1_28 | |||||||||
0x00011C278 | PADCONFIG158 | T6 | RESETSTATz | |||||||||||||||
0x00011C27C | PADCONFIG159 | U1 | PORz_OUT | |||||||||||||||
0x00011C280 | PADCONFIG160 | U4 | SOC_SAFETY_ERRORn | |||||||||||||||
0x00011C284 | PADCONFIG161 | V1 | TDI | |||||||||||||||
0x00011C288 | PADCONFIG162 | V3 | TDO | |||||||||||||||
0x00011C28C | PADCONFIG163 | V2 | TMS | |||||||||||||||
0x04301C000 | WKUP_PADCONFIG0 | E20 | MCU_OSPI0_CLK | MCU_HYPERBUS0_CK | WKUP_GPIO0_16 | |||||||||||||
0x04301C004 | WKUP_PADCONFIG1 | C21 | MCU_OSPI0_LBCLKO | MCU_HYPERBUS0_CKn | WKUP_GPIO0_17 | |||||||||||||
0x04301C008 | WKUP_PADCONFIG2 | D21 | MCU_OSPI0_DQS | MCU_HYPERBUS0_RWDS | WKUP_GPIO0_18 | |||||||||||||
0x04301C00C | WKUP_PADCONFIG3 | D20 | MCU_OSPI0_D0 | MCU_HYPERBUS0_DQ0 | WKUP_GPIO0_19 | |||||||||||||
0x04301C010 | WKUP_PADCONFIG4 | G19 | MCU_OSPI0_D1 | MCU_HYPERBUS0_DQ1 | WKUP_GPIO0_20 | |||||||||||||
0x04301C014 | WKUP_PADCONFIG5 | G20 | MCU_OSPI0_D2 | MCU_HYPERBUS0_DQ2 | WKUP_GPIO0_21 | |||||||||||||
0x04301C018 | WKUP_PADCONFIG6 | F20 | MCU_OSPI0_D3 | MCU_HYPERBUS0_DQ3 | WKUP_GPIO0_22 | |||||||||||||
0x04301C01C | WKUP_PADCONFIG7 | F21 | MCU_OSPI0_D4 | MCU_HYPERBUS0_DQ4 | WKUP_GPIO0_23 | |||||||||||||
0x04301C020 | WKUP_PADCONFIG8 | E21 | MCU_OSPI0_D5 | MCU_HYPERBUS0_DQ5 | WKUP_GPIO0_24 | |||||||||||||
0x04301C024 | WKUP_PADCONFIG9 | B22 | MCU_OSPI0_D6 | MCU_HYPERBUS0_DQ6 | WKUP_GPIO0_25 | |||||||||||||
0x04301C028 | WKUP_PADCONFIG10 | G21 | MCU_OSPI0_D7 | MCU_HYPERBUS0_DQ7 | WKUP_GPIO0_26 | |||||||||||||
0x04301C02C | WKUP_PADCONFIG11 | F19 | MCU_OSPI0_CSn0 | MCU_HYPERBUS0_CSn0 | WKUP_GPIO0_27 | |||||||||||||
0x04301C030 | WKUP_PADCONFIG12 | E19 | MCU_OSPI0_CSn1 | MCU_HYPERBUS0_RESETn | WKUP_GPIO0_28 | |||||||||||||
0x04301C034 | WKUP_PADCONFIG13 | F22 | MCU_OSPI1_CLK | WKUP_GPIO0_29 | ||||||||||||||
0x04301C038 | WKUP_PADCONFIG14 | A23 | MCU_OSPI1_LBCLKO | MCU_OSPI0_CSn2 | MCU_HYPERBUS0_RESETOn | MCU_OSPI0_RESET_OUT0 | WKUP_GPIO0_30 | |||||||||||
0x04301C03C | WKUP_PADCONFIG15 | B23 | MCU_OSPI1_DQS | MCU_OSPI0_CSn3 | MCU_HYPERBUS0_INTn | MCU_OSPI0_ECC_FAIL | WKUP_GPIO0_31 | |||||||||||
0x04301C040 | WKUP_PADCONFIG16 | D22 | MCU_OSPI1_D0 | WKUP_GPIO0_32 | ||||||||||||||
0x04301C044 | WKUP_PADCONFIG17 | G22 | MCU_OSPI1_D1 | MCU_UART0_RXD | MCU_SPI1_CS1 | WKUP_GPIO0_33 | ||||||||||||
0x04301C048 | WKUP_PADCONFIG18 | D23 | MCU_OSPI1_D2 | MCU_UART0_TXD | MCU_SPI1_CS2 | WKUP_GPIO0_34 | ||||||||||||
0x04301C04C | WKUP_PADCONFIG19 | C23 | MCU_OSPI1_D3 | MCU_UART0_CTSn | MCU_SPI0_CS1 | WKUP_GPIO0_35 | ||||||||||||
0x04301C050 | WKUP_PADCONFIG20 | C22 | MCU_OSPI1_CSn0 | WKUP_GPIO0_36 | ||||||||||||||
0x04301C054 | WKUP_PADCONFIG21 | E22 | MCU_OSPI1_CSn1 | MCU_HYPERBUS0_WPn | MCU_TIMER_IO0 | MCU_HYPERBUS0_CSn1 | MCU_UART0_RTSn | MCU_SPI0_CS2 | MCU_OSPI0_RESET_OUT1 | WKUP_GPIO0_37 | ||||||||
0x04301C058 | WKUP_PADCONFIG22 | B27 | MCU_RGMII1_TX_CTL | MCU_RMII1_CRS_DV | WKUP_GPIO0_38 | |||||||||||||
0x04301C05C | WKUP_PADCONFIG23 | C25 | MCU_RGMII1_RX_CTL | MCU_RMII1_RX_ER | WKUP_GPIO0_39 | |||||||||||||
0x04301C060 | WKUP_PADCONFIG24 | A28 | MCU_RGMII1_TD3 | MCU_TIMER_IO2 | MCU_ADC_EXT_TRIGGER0 | WKUP_GPIO0_40 | ||||||||||||
0x04301C064 | WKUP_PADCONFIG25 | A27 | MCU_RGMII1_TD2 | MCU_TIMER_IO3 | MCU_ADC_EXT_TRIGGER1 | WKUP_GPIO0_41 | ||||||||||||
0x04301C068 | WKUP_PADCONFIG26 | A26 | MCU_RGMII1_TD1 | MCU_RMII1_TXD1 | WKUP_GPIO0_42 | |||||||||||||
0x04301C06C | WKUP_PADCONFIG27 | B25 | MCU_RGMII1_TD0 | MCU_RMII1_TXD0 | WKUP_GPIO0_43 | |||||||||||||
0x04301C070 | WKUP_PADCONFIG28 | B26 | MCU_RGMII1_TXC | MCU_RMII1_TX_EN | WKUP_GPIO0_44 | |||||||||||||
0x04301C074 | WKUP_PADCONFIG29 | C24 | MCU_RGMII1_RXC | MCU_RMII1_REF_CLK | WKUP_GPIO0_45 | |||||||||||||
0x04301C078 | WKUP_PADCONFIG30 | A25 | MCU_RGMII1_RD3 | MCU_TIMER_IO4 | WKUP_GPIO0_46 | |||||||||||||
0x04301C07C | WKUP_PADCONFIG31 | D24 | MCU_RGMII1_RD2 | MCU_TIMER_IO5 | WKUP_GPIO0_47 | |||||||||||||
0x04301C080 | WKUP_PADCONFIG32 | A24 | MCU_RGMII1_RD1 | MCU_RMII1_RXD1 | WKUP_GPIO0_48 | |||||||||||||
0x04301C084 | WKUP_PADCONFIG33 | B24 | MCU_RGMII1_RD0 | MCU_RMII1_RXD0 | WKUP_GPIO0_49 | |||||||||||||
0x04301C088 | WKUP_PADCONFIG34 | E23 | MCU_MDIO0_MDIO | WKUP_GPIO0_50 | ||||||||||||||
0x04301C08C | WKUP_PADCONFIG35 | F23 | MCU_MDIO0_MDC | WKUP_GPIO0_51 | ||||||||||||||
0x04301C090 | WKUP_PADCONFIG36 | E27 | MCU_SPI0_CLK | WKUP_GPIO0_52 | MCU_BOOTMODE00 | |||||||||||||
0x04301C094 | WKUP_PADCONFIG37 | E24 | MCU_SPI0_D0 | WKUP_GPIO0_53 | MCU_BOOTMODE01 | |||||||||||||
0x04301C098 | WKUP_PADCONFIG38 | E28 | MCU_SPI0_D1 | MCU_TIMER_IO0 | WKUP_GPIO0_54 | MCU_BOOTMODE02 | ||||||||||||
0x04301C09C | WKUP_PADCONFIG39 | E25 | MCU_SPI0_CS0 | MCU_TIMER_IO1 | WKUP_GPIO0_55 | |||||||||||||
0x04301C0A0 | WKUP_PADCONFIG40 | J29 | WKUP_UART0_RXD | WKUP_GPIO0_56 | ||||||||||||||
0x04301C0A4 | WKUP_PADCONFIG41 | J28 | WKUP_UART0_TXD | WKUP_GPIO0_57 | ||||||||||||||
0x04301C0A8 | WKUP_PADCONFIG42 | D29 | MCU_MCAN0_TX | WKUP_GPIO0_58 | ||||||||||||||
0x04301C0AC | WKUP_PADCONFIG43 | C29 | MCU_MCAN0_RX | WKUP_GPIO0_59 | ||||||||||||||
0x04301C0B0 | WKUP_PADCONFIG44 | F26 | MCU_SPI1_CLK | MCU_SPI1_CLK | WKUP_GPIO0_0 | MCU_BOOTMODE03 | ||||||||||||
0x04301C0B4 | WKUP_PADCONFIG45 | F25 | MCU_SPI1_D0 | MCU_SPI1_D0 | WKUP_GPIO0_1 | MCU_BOOTMODE04 | ||||||||||||
0x04301C0B8 | WKUP_PADCONFIG46 | F28 | MCU_SPI1_D1 | MCU_SPI1_D1 | WKUP_GPIO0_2 | MCU_BOOTMODE05 | ||||||||||||
0x04301C0BC | WKUP_PADCONFIG47 | F27 | MCU_SPI1_CS0 | MCU_SPI1_CS0 | WKUP_GPIO0_3 | |||||||||||||
0x04301C0C0 | WKUP_PADCONFIG48 | G25 | MCU_MCAN1_TX | MCU_MCAN1_TX | MCU_SPI0_CS3 | MCU_ADC_EXT_TRIGGER0 | WKUP_GPIO0_4 | |||||||||||
0x04301C0C4 | WKUP_PADCONFIG49 | G24 | MCU_MCAN1_RX | MCU_MCAN1_RX | MCU_SPI1_CS3 | MCU_ADC_EXT_TRIGGER1 | WKUP_GPIO0_5 | |||||||||||
0x04301C0C8 | WKUP_PADCONFIG50 | F29 | WKUP_UART0_CTSn | WKUP_UART0_CTSn | MCU_CPTS0_HW1TSPUSH | MCU_I2C1_SCL | WKUP_GPIO0_6 | |||||||||||
0x04301C0CC | WKUP_PADCONFIG51 | G28 | WKUP_UART0_RTSn | WKUP_UART0_RTSn | MCU_CPTS0_HW2TSPUSH | MCU_I2C1_SDA | WKUP_GPIO0_7 | |||||||||||
0x04301C0D0 | WKUP_PADCONFIG52 | G27 | MCU_I2C1_SCL | MCU_I2C1_SCL | MCU_CPTS0_TS_SYNC | MCU_I3C1_SCL | MCU_TIMER_IO6 | WKUP_GPIO0_8 | ||||||||||
0x04301C0D4 | WKUP_PADCONFIG53 | G26 | MCU_I2C1_SDA | MCU_I2C1_SDA | MCU_CPTS0_TS_COMP | MCU_I3C1_SDA | MCU_TIMER_IO7 | WKUP_GPIO0_9 | ||||||||||
0x04301C0D8 | WKUP_PADCONFIG54 | H26 | MCU_EXT_REFCLK0 | MCU_EXT_REFCLK0 | MCU_UART0_TXD | MCU_ADC_EXT_TRIGGER0 | MCU_CPTS0_RFT_CLK | MCU_SYSCLKOUT0 | WKUP_GPIO0_10 | |||||||||
0x04301C0DC | WKUP_PADCONFIG55 | H27 | MCU_OBSCLK0 | MCU_OBSCLK0 | MCU_UART0_RXD | MCU_ADC_EXT_TRIGGER1 | MCU_TIMER_IO1 | MCU_I3C1_SDAPULLEN | MCU_CLKOUT0 | WKUP_GPIO0_11 | ||||||||
0x04301C0E0 | WKUP_PADCONFIG56 | G29 | MCU_UART0_TXD | MCU_SPI0_CS1 | WKUP_GPIO0_12 | MCU_BOOTMODE08 | ||||||||||||
0x04301C0E4 | WKUP_PADCONFIG57 | H28 | MCU_UART0_RXD | MCU_SPI1_CS1 | WKUP_GPIO0_13 | MCU_BOOTMODE09 | ||||||||||||
0x04301C0E8 | WKUP_PADCONFIG58 | H29 | MCU_UART0_CTSn | MCU_SPI0_CS2 | WKUP_GPIO0_14 | MCU_BOOTMODE06 | ||||||||||||
0x04301C0EC | WKUP_PADCONFIG59 | J27 | MCU_UART0_RTSn | MCU_SPI1_CS2 | WKUP_GPIO0_15 | MCU_BOOTMODE07 | ||||||||||||
0x04301C0F0 | WKUP_PADCONFIG60 | D26 | MCU_I3C0_SCL | MCU_UART0_CTSn | MCU_TIMER_IO8 | WKUP_GPIO0_60 | ||||||||||||
0x04301C0F4 | WKUP_PADCONFIG61 | D25 | MCU_I3C0_SDA | MCU_UART0_RTSn | MCU_TIMER_IO9 | WKUP_GPIO0_61 | ||||||||||||
0x04301C0F8 | WKUP_PADCONFIG62 | J25 | WKUP_I2C0_SCL | WKUP_GPIO0_62 | ||||||||||||||
0x04301C0FC | WKUP_PADCONFIG63 | H24 | WKUP_I2C0_SDA | WKUP_GPIO0_63 | ||||||||||||||
0x04301C100 | WKUP_PADCONFIG64 | J26 | MCU_I2C0_SCL | WKUP_GPIO0_64 | ||||||||||||||
0x04301C104 | WKUP_PADCONFIG65 | H25 | MCU_I2C0_SDA | WKUP_GPIO0_65 | ||||||||||||||
0x04301C108 | WKUP_PADCONFIG66 | E26 | MCU_I3C0_SDAPULLEN | WKUP_GPIO0_66 | ||||||||||||||
0x04301C10C | WKUP_PADCONFIG67 | G23 | PMIC_POWER_EN1 | MCU_I3C1_SDAPULLEN | WKUP_GPIO0_67 | |||||||||||||
0x04301C110 | WKUP_PADCONFIG68 | D27 | MCU_SAFETY_ERRORn | |||||||||||||||
0x04301C114 | WKUP_PADCONFIG69 | D28 | MCU_RESETz | |||||||||||||||
0x04301C118 | WKUP_PADCONFIG70 | C27 | MCU_RESETSTATz | |||||||||||||||
0x04301C11C | WKUP_PADCONFIG71 | B28 | MCU_PORz_OUT | |||||||||||||||
0x04301C120 | WKUP_PADCONFIG72 | E29 | TCK | |||||||||||||||
0x04301C124 | WKUP_PADCONFIG73 | F24 | TRSTn | |||||||||||||||
0x04301C128 | WKUP_PADCONFIG74 | C26 | EMU0 | |||||||||||||||
0x04301C12C | WKUP_PADCONFIG75 | B29 | EMU1 | |||||||||||||||
0x04301C130 | WKUP_PADCONFIG76 | K25 | MCU_ADC0_AIN0 | |||||||||||||||
0x04301C134 | WKUP_PADCONFIG77 | K26 | MCU_ADC0_AIN1 | |||||||||||||||
0x04301C138 | WKUP_PADCONFIG78 | K28 | MCU_ADC0_AIN2 | |||||||||||||||
0x04301C13C | WKUP_PADCONFIG79 | L28 | MCU_ADC0_AIN3 | |||||||||||||||
0x04301C140 | WKUP_PADCONFIG80 | K24 | MCU_ADC0_AIN4 | |||||||||||||||
0x04301C144 | WKUP_PADCONFIG81 | K27 | MCU_ADC0_AIN5 | |||||||||||||||
0x04301C148 | WKUP_PADCONFIG82 | K29 | MCU_ADC0_AIN6 | |||||||||||||||
0x04301C14C | WKUP_PADCONFIG83 | L29 | MCU_ADC0_AIN7 | |||||||||||||||
0x04301C150 | WKUP_PADCONFIG84 | N23 | MCU_ADC1_AIN0 | |||||||||||||||
0x04301C154 | WKUP_PADCONFIG85 | M25 | MCU_ADC1_AIN1 | |||||||||||||||
0x04301C158 | WKUP_PADCONFIG86 | L24 | MCU_ADC1_AIN2 | |||||||||||||||
0x04301C15C | WKUP_PADCONFIG87 | L26 | MCU_ADC1_AIN3 | |||||||||||||||
0x04301C160 | WKUP_PADCONFIG88 | N24 | MCU_ADC1_AIN4 | |||||||||||||||
0x04301C164 | WKUP_PADCONFIG89 | M24 | MCU_ADC1_AIN5 | |||||||||||||||
0x04301C168 | WKUP_PADCONFIG90 | L25 | MCU_ADC1_AIN6 | |||||||||||||||
0x04301C16C | WKUP_PADCONFIG91 | L27 | MCU_ADC1_AIN7 | |||||||||||||||
0x04301C170 | WKUP_PADCONFIG92 | C28 | RESET_REQz | |||||||||||||||
0x04301C174 | WKUP_PADCONFIG93 | J24 | PORz |