SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BALL NAMES in Mode 0: WKUP_I2C0_SDA, WKUP_I2C0_SCL, MCU_I2C0_SDA, MCU_I2C0_SCL, I2C0_SDA, I2C0_SCL, I2C1_SDA, I2C1_SCL, EXTINTN | ||||||
BALL NUMBERS:H24 / J25 / H25 / J26 / AA5 / AC5 / AA6 / Y6 / AC18 H24/ J25 / H25 / J26 / AA5 / AC5 / AA6 / Y6 / AC18 | ||||||
1.8-V MODE | ||||||
VIL | Input low-level threshold | 0.3 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.3 × VDDSHV(1) | V | |||
VIH | Input high-level threshold | 0.7 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 0.7 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.1 × VDDSHV(1) | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
VOL | Output low-level voltage | 0.2 × VDDSHV(1) | V | |||
IOL(2) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
SRI(4) | Input Slew Rate | 18f(3) or 1.8E+6 |
V/s | |||
3.3-V MODE(5) | ||||||
VIL | Input low-level threshold | 0.3 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.25 × VDDSHV(1) | V | |||
VIH | Input high-level threshold | 0.7 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 0.7 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.05 × VDDSHV(1) | mV | |||
IIN | Input Leakage Current | VI = 3.3 V or 0 V | ±10 | µA | ||
VOL | Output low-level voltage | 0.4(1) | V | |||
IOL(2) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
SRI(4) | Input Slew Rate | 33f(3) or 3.3E+6 |
8E + 7 | V/s |