SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
The timing parameter symbols used in Section 6.9 are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies have been abbreviated in Table 6-4:
SYMBOL | PARAMETER |
---|---|
c | Cycle time (period) |
d | Delay time |
dis | Disable time |
en | Enable time |
h | Hold time |
su | Setup time |
START | Start bit |
t | Transition time |
v | Valid time |
w | Pulse duration (width) |
X | Unknown, changing, or don't care level |
F | Fall time |
H | High |
L | Low |
R | Rise time |
V | Valid |
IV | Invalid |
AE | Active Edge |
FE | First Edge |
LE | Last Edge |
Z | High impedance |