SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
USB3 functionality is available on the SERDES pins. For more information, refer to Section 5.3.16, SERDES.
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
USB0_DM | USB 2.0 Differential Data (negative) | IO | AJ5 |
USB0_DP | USB 2.0 Differential Data (positive) | IO | AH6 |
USB0_DRVVBUS | USB VBUS control output (active high) | O | T25, T26, U6, V4, W3 |
USB0_ID | USB 2.0 Dual-Role Device Role Select | A | AC6 |
USB0_RCALIB(2) | Pin to connect to calibration resistor | A | AB6 |
USB0_VBUS(1) | USB Level-shifted VBUS Input | A | AC7 |
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
USB1_DM | USB 2.0 Differential Data (negative) | IO | AH7 |
USB1_DP | USB 2.0 Differential Data (positive) | IO | AJ6 |
USB1_DRVVBUS | USB VBUS control output (active high) | O | T25, T26, U6, V4, W3 |
USB1_ID | USB 2.0 Dual-Role Device Role Select | A | AD7 |
USB1_RCALIB(2) | Pin to connect to calibration resistor | A | AD9 |
USB1_VBUS(1) | USB Level-shifted VBUS Input | A | AD8 |