Various external clock inputs/outputs are needed to drive the device. Summary of these input clock signals is as follows:
- OSC1_XO/OSC1_XI — Еxternal main crystal interface pins connected to internal oscillator which sources reference clock and provides reference clock to PLLs within MAIN domain. Also, for audio applications, high-frequency oscillator 0 is used to provide audio clock frequencies to MCASPs.
- High frequency oscillators inputs
- OSC1_XO/OSC1_XI — external main crystal interface pins connected to internal oscillator which sources reference clock. Provides reference clock to PLLs within MCU domain and MAIN domain. This high-frequency oscillator is used to provide audio clock frequencies to MCASPs.
- WKUP_OSC0_XO/WKUP_OSC0_XI — external main crystal interface pins connected to internal oscillator which sources reference clock. Provides reference clock to PLLs within WKUP and MAIN domain.
- Low frequency oscillator input
- WKUP_LFOSC_XO/WKUP_LFOSC_XI — external main crystal interface pins connected to internal oscillator which sources reference clock provides a clock for low power operation in deeper sleep modes.
- General purpose clock inputs
- MCU_EXT_REFCLK0 — optional external. Provides system clock input (MCU domain).
- EXT_REFCLK1 — optional external System clock input (MAIN domain). Optionally PLL2 (PER1) and MCASP can be sourced by EXT_REFCLK1 (sourced externally).
- SERDES4_REFCLK_P/N — SerDes reference clock input
for PCIe or Optional USB3 and SGMII interfaces.
- PCIE_REFCLK[3:0]N/P — There are 4 differential
clock input/output pins to support PCIe devices.
- External video pixel clock inputs
- VOUT0_EXTPCLKIN — optional for the DPI0 port of DSS.
- VOUT1_EXTPCLKIN — optional for the DPI1 port of DSS.
- External CPTS reference clock inputs
- MCU_CPTS_RFT_CLK — CPTS reference clock inputs for MCU_CPTS_RFT_CLK.
- CPTS_RFT_CLK — CPTS reference clock inputs for CPTS_RFT_CLK.
- External audio reference clock input/output pins
- AUDIO_EXT_REFCLK0
- AUDIO_EXT_REFCLK1
- AUDIO_EXT_REFCLK2
- AUDIO_EXT_REFCLK3
Figure 6-22 shows the external input clock sources and the output clocks to peripherals.
For more information about
Input clock interfaces, see Clocking section in Device Configuration
chapter in the device TRM.