SPRSP36K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-47, Section 6.9.5.4.2.1, Section 6.9.5.4.2.2, and Figure 6-48 present timing requirements for CPSW9G RMII receive.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | VDDSHVx(1) = 1.8V | 0.108 | 0.54 | V/ns |
VDDSHVx(1) = 3.3V | 0.4 | 1.2 | V/ns | ||
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | 3 | 25 | pF |