SPRSP61C October 2021 – December 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
C2000 DesignDRIVE Development Kit for Industrial Motor Control
The DesignDRIVE Development Kit (IDDK) hardware offers an integrated servo drive design with full power stage to drive a high voltage three-phase motor and eases the evaluation of a range of position feedback, current sensing and control topologies.
C2000 DesignDRIVE position manager BoosterPack™ plug-in module
The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers. When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes a powerful tool for interfacing many popular position encoder types such as EnDat, BiSS and T-format with C2000 Real-Time Control devices. C2000 Position Manager technology integrates interfaces to the most popular digital and analog position sensors onto C2000 Real-Time Controller, thus eliminating the need for external FPGAs for these functions.
C2000Ware MotorControl
SDK
MotorControl SDK for C2000™ microcontrollers (MCU) is
a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 real-time controller based motor control system development time
targeted for various three-phase motor control applications. The software includes
firmware that runs on C2000 motor control evaluation modules (EVMs) and TI designs
(TIDs) which are targeted for industrial drives, robotics, appliances, and
automotive applications. MotorControl SDK provides all the needed resources at every
stage of development and evaluation for high performance motor control applications.
TIDM-02006 Distributed multi-axis servo drive over fast serial
interface (FSI) reference design
This reference design presents an example distributed
or decentralized multi-axis servo drive over Fast Serial Interface (FSI) using
C2000™ real-time controllers. Multi-axis servo drives are used in many applications
such as factory automation and robots. The cost per axis, performance and ease of
use are always high concerns for such systems. FSI is a cost-optimized and reliable
high speed communication interface with low jitter that can daisy-chain multiple
C2000 microcontrollers. In this design, each TMS320F280039 or TMS320F280025
real-time controller serves as a real-time controller for a distributed axis,
running motor current control loop. A single TMS320F28388D runs position and speed
control loops for all axes. The same F2838x also executes a centralized motor
control axis plus EtherCAT communication, leveraging its multiple cores. The design
uses our existing EVM kits, the software is released within C2000WARE MotorControl
SDK.
TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design
This reference design presents a dual-axis motor drive using fast current loop (FCL) and software frequency response analyzer (SFRA) technologies on a single C2000 controller. The FCL utilizes dual core (CPU, CLA) parallel processing techniques to achieve a substantial improvement in control bandwidth and phase margin, to reduce the latency between feedback sampling and PWM update, to achieve higher control bandwidth and maximum modulation index, to improve DC bus utilization by the drive and to increase speed range of the motor. The integrated SFRA tool enables developers to quickly measure the frequency response of the application to tune speed and current controllers. Given the system-level integration and performance of C2000 series, MCUs have the ability to support dual-axis motor drive requirements simultaneously that delivers very robust position control with higher performance. The software is released within C2000Ware MotorControl SDK.
TIDM-02010 Dual motor control with digital interleaved PFC for HVAC
reference design
The TIDM-02010 reference design is a 1.5-kW dual
motor drive and PFC control reference design for variable frequency air conditioner
outdoor unit controller in HVAC applications, which illustrates a method to
implement sensorless 3-phase PMSM vector control for compressor and fan motor drive,
and digital interleaved boost PFC for meeting new efficiency standards with a single
C2000™ microcontroller. The hardware and software available with this reference
design are tested and ready-to-use to help accelerate development time to market.
The reference design includes hardware design files and software codes.
TIDM-02012High-voltage HEV/EV HVAC eCompressor motor control reference design
The TIDM-02012 is a high-voltage, 5-kW reference design built
for HEV/EV compressor (eCompressor) applications controlled by a mid-performance C2000™ TMS320F28003x real-time MCU.
It is designed to evaluate with both 400-V and 800-V DC-bus, covering the market-trending of higher battery voltage.
A controlCARD-based design enables users to evaluate multiple MCU and gate driver options, and is scalable to support
other devices within the C2000™ portfolio including future roadmap devices to meet growing cybersecurity,
functional safety, and other automotive market needs.