SPRSP61C October 2021 – December 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CMPSS DAC output range | Internal reference | 0 | VDDA | V | |
External reference | 0 | VDAC(4) | |||
Static offset error(1) | –25 | 25 | mV | ||
Static gain error(1) | –2 | 2 | % of FSR | ||
Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
Static INL | Endpoint corrected | –16 | 16 | LSB | |
Settling time | Settling to 1LSB after full-scale output change | 1 | µs | ||
Resolution | 12 | bits | |||
CMPSS DAC output disturbance(2) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
CMPSS DAC disturbance time(2) | 200 | ns | |||
VDAC reference voltage | When VDAC is reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VDAC load(3) | When VDAC is reference | 6 | 8 | 10 | kΩ |