SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
As noted in the Recommended Operating Conditions table, the voltage (VIN) of all pins on the device should be kept above VSS – 0.3 V. Negative voltages below this value will inject current into the device, which could cause abnormal operation. Specific care should be taken for pins near the PMM. A negative voltage on these pins can cause the POR or BOR blocks to unexpectedly assert XRSn or disable the internal VREG (see the PMM Block Diagram). Pins near the PMM on this device are shown in the Pins Near PMM table below.
PIN NAME | PIN NUMBER | ||||
---|---|---|---|---|---|
64V PM | 64 PM | 48 PT | 48 RGZ | 32 RHB | |
GPIO39 | – | 46 | – | – | – |
GPIO8 | 47 | 47 | – | 36 | – |
GPIO4 | 48 | 48 | 38 | 37 | 25 |
GPIO3 | 49 | 49 | 39 | 38 | 26 |
Methods to avoid negative noise on pins include (in order of importance):