SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TPU | Power-up time | 500 | µs | |||
Comparator input (CMPINxx) range | 0 | VDDA | V | |||
Input referred offset error | Low common mode, inverting input set to 50mV | –20 | 20 | mV | ||
Hysteresis(1) | 1x | 4 | 12 | 20 | LSB | |
2x | 17 | 24 | 33 | |||
3x | 25 | 36 | 50 | |||
4x | 30 | 48 | 67 | |||
Response time (delay from CMPINx input change to output on ePWM X-BAR or Output X-BAR) | Step response | 21 | 60 | ns | ||
Ramp response (1.65V/µs) | 26 | |||||
Ramp response (8.25mV/µs) | 30 | ns | ||||
PSRR | Power Supply Rejection Ratio | Up to 250 kHz | 46 | dB | ||
CMRR | Common Mode Rejection Ratio | 40 | dB |