SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
The timing parameter symbols used in Timing and Switching Characteristics sections are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies have been abbreviated in Table 6-3:
SYMBOL | PARAMETER |
---|---|
c | Cycle time (period) |
d | Delay time |
dis | Disable time |
en | Enable time |
h | Hold time |
su | Setup time |
START | Start bit |
t | Transition time |
v | Valid time |
w | Pulse duration (width) |
X | Unknown, changing, or don't care level |
F | Fall time |
H | High |
L | Low |
R | Rise time |
V | Valid |
IV | Invalid |
AE | Active Edge |
FE | First Edge |
LE | Last Edge |
Z | High impedance |