SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
UART3_CTSn | I | UART Clear to Send (active low) | D19, T17, V2 | B17, H1, U20 |
UART3_RTSn | O | UART Request to Send (active low) | C20, R3, U19 | C16, F2, T20 |
UART3_RXD | I | UART Receive Data | AA5, D16, L21, U20, W1 | C11, G2, J19, U1, V21 |
UART3_TXD | O | UART Transmit Data | AA2, E16, K21, U18 | A11, J18, K2, U21 |