SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D8 | D4 |
MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E8 | C2 |
MCU_TIMER_IO2 (1) | IO | Timer Inputs and Outputs (not tied to single timer instance) | B8 | |
MCU_TIMER_IO3 (1) | IO | Timer Inputs and Outputs (not tied to single timer instance) | B9 |