SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Table 6-40, Table 6-41, Figure 6-29, Table 6-42, Figure 6-30, Figure 6-31, and Figure 6-32 present timing conditions, requirements, and switching characteristics for EPWM.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
PWM6 | tw(SYNCIN) | Pulse duration, EHRPWM_SYNCI | 2 + 2P(1) | ns | |
PWM7 | tw(TZ) | Pulse duration, EHRPWM_TZn_IN low | 2 + 3P(1) | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
PWM1 | tw(PWM) | Pulse duration, EHRPWM_A/B high/low | P - 3(1) | ns | |
PWM2 | tw(SYNCOUT) | Pulse duration, EHRPWM_SYNCO | P - 3(1) | ns | |
PWM3 | td(TZ-PWM) | Delay time, EHRPWM_TZn_IN active to EHRPWM_A/B forced high/low | 11 | ns | |
PWM4 | td(TZ-PWMZ) | Delay time, EHRPWM_TZn_IN active to EHRPWM_A/B Hi-Z | 11 | ns | |
PWM5 | tw(SOC) | Pulse duration, EHRPWM_SOCA/B output | P - 3(1) | ns |
For more information, see Enhanced Pulse Width Modulation (EPWM) Module section in Peripherals chapter in the device TRM.