SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Table 6-43, Table 6-44, Figure 6-33, and Table 6-45 present timing conditions, requirements, and switching characteristics for EQEP.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
QEP1 | tw(QEP) | Pulse duration, QEP_A/B | 2 + 2P(1) | ns | |
QEP2 | tw(QEPIH) | Pulse duration, QEP_I high | 2 + 2P(1) | ns | |
QEP3 | tw(QEPIL) | Pulse duration, QEP_I low | 2 + 2P(1) | ns | |
QEP4 | tw(QEPSH) | Pulse duration, QEP_S high | 2 + 2P(1) | ns | |
QEP5 | tw(QEPSL) | Pulse duration, QEP_S low | 2 + 2P(1) | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
QEP6 | td(QEP-CNTR) | Delay time, external clock to counter increment | 24 | ns |
For more information, see Enhanced Quadrature Encoder Pulse (EQEP) Module section in Peripherals chapter in the device TRM.