SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
The Input X-BAR is used to route signals from a GPIO to many different IP blocks such as the ADCs, eCAPs, ePWMs, and external interrupts (see the Input X-BAR figure). The Input X-BAR Destinations table lists the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F28P55x Real-Time Microcontrollers Technical Reference Manual.
Input | ECAP | EPWM XBAR | CLB XBAR | OUTPUT XBAR | EPWM TRIP | ERAD | CPU XINT | ADC SOC | EPWM / ECAP SYNC | CMPSS | DCCx | EPG |
---|---|---|---|---|---|---|---|---|---|---|---|---|
INPUTXBAR1 | Yes | Yes | Yes | Yes | TZ1, TRIP1 | Yes | ||||||
INPUTXBAR2 | Yes | Yes | Yes | Yes | TZ2, TRIP2 | Yes | ||||||
INPUTXBAR3 | Yes | Yes | Yes | Yes | TZ3, TRIP3 | Yes | ||||||
INPUTXBAR4 | Yes | Yes | Yes | Yes | Yes | XINT1 | ||||||
INPUTXBAR5 | Yes | Yes | Yes | Yes | Yes | XINT2 | ADCEXTSOC | EXTSYNCIN1 | ||||
INPUTXBAR6 | Yes | Yes | Yes | Yes | TRIP6 | Yes | XINT3 | EXTSYNCIN2 | ||||
INPUTXBAR7 | Yes | Yes | Yes | Yes | CMPSS1/3. EXT_FILTIN_H | |||||||
INPUTXBAR8 | Yes | Yes | Yes | Yes | CMPSS1/3. EXT_FILTIN_L | |||||||
INPUTXBAR9 | Yes | Yes | Yes | Yes | CMPSS2/4. EXT_FILTIN_H | |||||||
INPUTXBAR10 | Yes | Yes | Yes | Yes | CMPSS2/4. EXT_FILTIN_L | |||||||
INPUTXBAR11 | Yes | Yes | Yes | Yes | CLK1 | |||||||
INPUTXBAR12 | Yes | Yes | Yes | Yes | CLK1 | |||||||
INPUTXBAR13 | Yes | Yes | Yes | Yes | XINT4 | EPGAIN1 | ||||||
INPUTXBAR14 | Yes | Yes | Yes | Yes | XINT5 | EPGAIN2 | ||||||
INPUTXBAR15 | Yes | Yes | CLK1 | EPGAIN3 | ||||||||
INPUTXBAR16 | Yes | Yes | CLK0 | EPGAIN4 |