Processor cores:
Multimedia:
Memory subsystem:
Device security:
High speed serial interfaces:
Ethernet:
Flash memory interfaces:
Technology / Package:
The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.
The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.
General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.
Key Performance Cores Overview: The C7000™ DSP next generation core (“C7x”) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7x/MMA cores are available only for deep learning function in the AM68 class of processors.
Figure 1-1 is functional block diagram for the device.
Table 4-1 shows the features of the SoC.
FEATURES(7) | REFERENCE NAME | AM68A9 | AM68A7 | AM685 | AM683 |
---|---|---|---|---|---|
PROCESSORS AND ACCELERATORS | |||||
Speed Grades | T | T, H | T | T | |
Arm Cortex-A72 Microprocessor Subsystem | Arm A72 | Dual Core | |||
Arm Cortex-R5F | Arm R5F Device Management |
Dual Core(10) | |||
Arm R5F General Compute |
Dual Core(10) | ||||
Security Management Subsystem | SMS | Yes | |||
Security Accelerators | SA | Yes | |||
Deep Learning Accelerator (8 TOPS) | C7x DSP | Yes(11) | No | ||
C7x DSP + MMA | Yes(11) | No | |||
Graphics Accelerator IMG BXS-4-64 | GPU | Yes | No | Yes | No |
Depth and Motion Processing Accelerators | DMPAC | No | |||
Vision Processing Accelerators | VPAC | Yes | No | ||
Video Encoder/Decoder | VENC/VDEC | Encode/Decode | No | ||
SAFETY AND SECURITY | |||||
Safety Targeted | Safety | No(1) | |||
Device Security | Security | Optional(2) | |||
AEC-Q100 Qualified | Q1 | Optional(3) | |||
PROGRAM AND DATA STORAGE | |||||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 512KB SRAM | |||
On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 1MB SRAM | |||
Multicore Shared Memory Controller | MSMC | 4MB (On-Chip SRAM with ECC) | |||
LPDDR4 DDR Subsystem | DDRSS0(4) | Up to 8GB (32-bit data) with inline ECC | |||
DDRSS1(4) | Up to 8GB (32-bit data) with inline ECC | ||||
SECDED | Yes | ||||
General-Purpose Memory Controller | GPMC | Up to 1GB with ECC | |||
PERIPHERALS | |||||
Display Subsystem | DSS | Yes | |||
DSI 4L TX | 2 | ||||
eDP 4L | 1 | ||||
DPI | 1 | ||||
Modular Controller Area Network Interface with Full CAN-FD Support | MCAN | 20 | |||
General-Purpose I/O | GPIO | 155 | |||
Inter-Integrated Circuit Interface | I2C | 10 | |||
Improved Inter-Integrated Circuit Interface | I3C | 1 | |||
Analog-to-Digital Converter | ADC | 2 | |||
Capture Subsystem with Camera Serial Interface (CSI2) | CSI2.0 4L RX | 2 | |||
CSI2.0 4L TX | 2 | ||||
Multichannel Serial Peripheral Interface | MCSPI | 11 | |||
Multichannel Audio Serial Port | MCASP0 | 16 Serializers | |||
MCASP1 | 5 Serializers | ||||
MCASP2 | 5 Serializers | ||||
MCASP3 | 3 Serializers | ||||
MCASP4 | 5 Serializers | ||||
MultiMedia Card/ Secure Digital Interface | MMCSD0 | eMMC (8-bits) | |||
MMCSD1 | SD/SDIO (4-bits) | ||||
Universal Flash Storage | UFS 2L | No | |||
Flash Subsystem (FSS) | OSPI0 | 8-bits(6) | |||
OSPI1(8) | 4-bits | ||||
HyperBus | Yes(6) | ||||
4x PCI Express Port with Integrated PHY | PCIE0 | Up to Four Lanes(5) | |||
Hyperlink | HYP | No(9) | |||
Gigabit Ethernet Interface | MCU | 1x RGMII or RMII | |||
Main | 1x RGMII or RMII | ||||
General-Purpose Timers | TIMER | 30 | |||
Enhanced High Resolution Pulse-Width Modulator Module | eHRPWM | 6 | |||
Enhanced Capture Module | eCAP | 3 | |||
Enhanced Quadrature Encoder Pulse Module | eQEP | 3 | |||
Universal Asynchronous Receiver and Transmitter | UART | 12 | |||
Universal Serial Bus (USB3.1) SuperSpeed Dual-Role-Device (DRD) Ports with SS PHY | USB0 | Yes(5) |