SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
GPMC0_ADVn_ALE | O | GPMC Address Valid (active low) or Address Latch Enable | AK33 | H33 |
GPMC0_CLK | IO | GPMC clock | AG36 | P29 |
GPMC0_CLKOUT | O | GPMC clock generated for external synchronization | AF36 | K33 |
GPMC0_DIR | O | GPMC Data Bus Signal Direction Control | AC33, AH37 | F33, G28 |
GPMC0_OEn_REn | O | GPMC Output Enable (active low) or Read Enable (active low) | AK34 | J32 |
GPMC0_WEn | O | GPMC Write Enable (active low) | AJ34 | T30 |
GPMC0_WPn | O | GPMC Flash Write Protect (active low) | AK33 | H33 |
GPMC0_A0 | OZ | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories | AE35 | M31 |
GPMC0_A1 | OZ | GPMC Address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode | AC35 | N30 |
GPMC0_A2 | OZ | GPMC Address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode | AG35 | T33 |
GPMC0_A3 | OZ | GPMC Address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode | AH36 | L32 |
GPMC0_A4 | OZ | GPMC Address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode | AF35 | P30 |
GPMC0_A5 | OZ | GPMC Address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode | AD34 | M32 |
GPMC0_A6 | OZ | GPMC Address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode | AJ36 | L33 |
GPMC0_A7 | OZ | GPMC Address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode | AF34 | U31 |
GPMC0_A8 | OZ | GPMC Address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode | AE34 | M33 |
GPMC0_A9 | OZ | GPMC Address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode | AL33 | P31 |
GPMC0_A10 | OZ | GPMC Address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode | AL34 | N31 |
GPMC0_A11 | OZ | GPMC Address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AC34 | U32 |
GPMC0_A12 | OZ | GPMC Address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AD33 | N32 |
GPMC0_A13 | OZ | GPMC Address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AD38 | H29 |
GPMC0_A14 | OZ | GPMC Address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AE35, AL32 | M31, P32 |
GPMC0_A15 | OZ | GPMC Address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AE33 | U30 |
GPMC0_A16 | OZ | GPMC Address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AH34 | G30 |
GPMC0_A17 | OZ | GPMC Address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AJ35 | R31 |
GPMC0_A18 | OZ | GPMC Address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG34 | R29 |
GPMC0_A19 | OZ | GPMC Address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AK36 | R30 |
GPMC0_A20 | OZ | GPMC Address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG33 | R33 |
GPMC0_A21 | OZ | GPMC Address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AH33 | T32 |
GPMC0_A22 | OZ | GPMC Address 22 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AF33 | T31 |
GPMC0_A23 | OZ | GPMC Address 23 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AJ33 | T29 |
GPMC0_A24 | OZ | GPMC Address 24 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | AG36 | P29 |
GPMC0_AD0 | IO | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode | AK35 | J30 |
GPMC0_AD1 | IO | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode | AK38 | K31 |
GPMC0_AD2 | IO | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | AF37 | F32 |
GPMC0_AD3 | IO | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 4 Output in A/D multiplexed mode | AG37 | H32 |
GPMC0_AD4 | IO | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 5 Output in A/D multiplexed mode | AK37 | E33 |
GPMC0_AD5 | IO | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 6 Output in A/D multiplexed mode | AD36 | L31 |
GPMC0_AD6 | IO | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 7 Output in A/D multiplexed mode | AJ32 | J33 |
GPMC0_AD7 | IO | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 8 Output in A/D multiplexed mode | AJ37 | G33 |
GPMC0_AD8 | IO | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 9 Output in A/D multiplexed mode | AC32 | G31 |
GPMC0_AD9 | IO | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 10 Output in A/D multiplexed mode | AC37 | J31 |
GPMC0_AD10 | IO | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode | AD37 | P33 |
GPMC0_AD11 | IO | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode | AE37 | G32 |
GPMC0_AD12 | IO | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode | AC36 | K32 |
GPMC0_AD13 | IO | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode | AE36 | R32 |
GPMC0_AD14 | IO | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode | AF38 | N33 |
GPMC0_AD15 | IO | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode | AE38 | G29 |
GPMC0_BE0n_CLE | O | GPMC Lower-Byte Enable (active low) or Command Latch Enable | AH38 | H31 |
GPMC0_BE1n | O | GPMC Upper-Byte Enable (active low) | AJ38 | F31 |
GPMC0_CSn0 | O | GPMC Chip Select 0 (active low) | AG38 | H30 |
GPMC0_CSn1 | O | GPMC Chip Select 1 (active low) | AH37 | F33 |
GPMC0_CSn2 | O | GPMC Chip Select 2 (active low) | AE35, AL32 | M31, P32 |
GPMC0_CSn3 | O | GPMC Chip Select 3 (active low) | AJ33 | T29 |
GPMC0_WAIT0 | I | GPMC External Indication of Wait | AC33 | G28 |
GPMC0_WAIT1 | I | GPMC External Indication of Wait | AE33 | U30 |
GPMC0_WAIT2 | I | GPMC External Indication of Wait | AF33 | T31 |
GPMC0_WAIT3 | I | GPMC External Indication of Wait | AD38 | H29 |