SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
VMON1_ER_VSYS | A | Voltage Monitor, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | K28 | G26 |
VMON2_IR_VCPU | A | Must be externally connected directly to VDD_CPU | N27 | L25 |
VMON3_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | J30 | K30 |
VMON4_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | P28 | M26 |
VMON5_IR_VEXT3P3 | A | General purpose voltage monitor for external supplies, 3.3V threshold. With internal resistor divider. | R29 | M29 |