SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
The timing parameter symbols used in Section 6.9, Timing and Switching Characteristics are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies have been abbreviated in Table 6-3:
SYMBOL | PARAMETER |
---|---|
c | Cycle time (period) |
d | Delay time |
dis | Disable time |
en | Enable time |
h | Hold time |
su | Setup time |
START | Start bit |
t | Transition time |
v | Valid time |
w | Pulse duration (width) |
X | Unknown, changing, or don't care level |
F | Fall time |
H | High |
L | Low |
R | Rise time |
V | Valid |
IV | Invalid |
AE | Active Edge |
FE | First Edge |
LE | Last Edge |
Z | High impedance |