SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
VMON_1P8_SOC | A | Voltage monitor input for 1.8 V SoC power supply | J7 |
VMON_3P3_SOC | A | Voltage monitor input for 3.3 V SoC power supply | K7 |
VMON_ER_VSYS | A | Voltage monitor input, fixed 0.45 V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | G7 |