SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AC7 |
CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AC6 |
CSI0_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AB8 |
CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AD6 |
CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AE5 |
CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AF4 |
CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AG3 |
CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AD5 |
CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AE4 |
CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AF3 |
CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AG2 |