SPRT769 December   2023 AM2431 , AM2432 , AM2434 , AM6421 , AM6422 , AM6441 , AM6442

 

  1.   1
  2.   Abstract
  3. Introduction
  4. Industrial Communications Terminology
  5. Industrial Communication Feature Support
  6. Industrial Communications Device Support
  7. Industrial Communications Controller Support
  8. PRP Support
  9. HSR Support
  10. TSN Support
  11. Summary
  12. 10Additional Resources

Industrial Communications Device Support

Both the AM243x MCU and AM64x processor series have options that include industrial communication Device protocol software stacks provided by TI, in addition to those available through third parties. The TI-provided protocol stacks are included with the purchase of device feature option F, as shown in Table 3-1, and have been certified on AM243x, AM64x evaluation hardware. Third-party stacks are supported on device feature options D, E, and F.

GUID-20231110-SS0I-R6DB-HCPL-PZ2J37ZR0W7H-low.svgFigure 4-1 AM243x, AM64x Industrial Communication Software Support Options

All Device protocols run on one of the Arm Cortex-RF5 CPU cores (FreeRTOS) and require an ICSSG module (Device protocols do not run on the CPSW Ethernet switch).

Product feature options E and F include an EtherCAT Device license and on-chip EtherCAT Device hardware accelerator. (E and F are the only two options that can run EtherCAT Device software.)

Table 4-1 lists the software stacks included with the purchase of option F. Demonstration versions and example application code of the Device protocols can be found in the AM243x SDK and AM64x SDK. Table 4-2 lists the third parties providing Device protocol support for the AM243x and AM64x.

Table 4-1 TI Provided Device Software (Option F)
Protocol SupportMinimum Cycle TimeKey Features Supported
EtherCAT Device31.25 μsCiA402, CAN over EtherCAT (CoE), Servo Drive Profile (SoE), Ethernet over EtherCAT (EoE), File Access over EtherCAT (FoE), Distributed Clocks

EtherNet/IP Device

1 msAddress Conflict Detection (ACD), Quality of Service (QoS), Device Level Ring (DLR), Precision Time Protocol (PTP)
PROFINET Device1 ms (RT)
250 μs (IRT)
Conformance Class A, B (RT), and C (IRT), Precision Time Control Protocol (PTCP), Media Redundancy Protocol (MRP)
Table 4-2 3rd Party Device Software Options
3rd PartyWebsite
Cannon-Automatawww.cannon-automata.com
CouthITwww.couthit.com
Kunbuswww.kunbus.com
Molexwww.molex.com
Portwww.port.de
TMGwww.tmgte.de

For additional information on TI’s third party network, please see TI’s Partner directory.

Table 4-3 lists the AM243x and AM64x device options that include TI software stacks.

Table 4-3 AM243x, AM64x Device Options With TI-provided Software (Option F)
DeviceTypeCPU CoresSpeed GradesTSNEtherCAT DevicePROFINET DeviceEtherNet/IP DeviceIO-Link Controller
AM2432MCU2 × R5F800 MHz and 400 MHzxxxxx
AM2434MCU4 × R5F800 MHzxxxxx
AM6421Processor1 × A53
2 × R5F
A53: 1 GHz R5F: 800 MHzxxxxx
AM6441Processor1x A53
4x R5F
A53: 1 GHz R5F: 800 MHzxxxxx
AM6442Processor2x A53
4x R5F
A53: 1 GHz R5F: 800 MHzxxxxx

For additional information on the industrial communication protocols supported, see the Industrial Communication Protocols Supported on Sitara™ Processors and MCUs application note.