The AM62L Arm®-based processor is a low-cost, power-efficient system-on-chip (SoC) that is designed for a wide range of industrial and general-purpose applications. The device is designed for smart metering, EV charging, IOT gateways, industrial HMI, patient monitoring and much more.
With up to two Arm Cortex®-A53 cores, the AM62L processor provides robust computing with necessary security features such as secure boot. The device enables fast and efficient development with scalable software development kits (SDK) compatible with the full processor portfolio and open-source hardware and software tools. The SDK includes the AM62L, AM623/AM625, AM62P and other TI Processors.
The AM62L SoC supports high-level operating systems, including both Linux and FreeRTOS. These are included as part of the Software Development Kits (SDKs). These SDKS are created for ease of development through the processor ecosystem with one SDK being used for all AM6x devices.
The SDKs are feature-rich and allow you to easily begin your software development on the AM62L device with integrated out of box demos and example code. The SDK has a long-term focus, with stable kernel support on the ARM Cortex-A53 cores. For development help, look to TI Developer Zone and E2E forums for support.
The TPS65214 Power Management Integrated Circuit (PMIC) is specially designed to enhance performance of the AM62L and key peripherals. The TPS65214 integrates three DC-DC converters and two LDOs in a small 3.5x3.5mm2 package and provides Linux drivers to support the AM62L low power modes along with other power management features. The TPS65214 offers several advantages, including accelerated time to market with a validated power design, a compact design for space-constrained applications, simplified bill of materials (BOM), and high efficiency converters with excellent transient response.
The TPS65214 provides an optimized design for managing power in AM62L-based systems, effectively balancing performance, energy efficiency, and small size.
The AM62L SoC has several security features to better protect your end applications. The device supports secure boot with hardware-enforced root-of-trust and is a trusted execution environment. The device has support for firewall isolation and secure storage support, as well as cryptographic acceleration. Additionally, the device is security-enabled and can protect your device, system and keep your data safe. More information about the security can be seen in Figure 4.
The AM62L processors offer scalable performance and various multimedia and low power features. The AM62L devices are pin-to-pin compatible with each other, allowing designers to select the appropriate device for their system and easily adapt to requirement changes.
TI also offers a single Software Development kit (SDK) for the AM6x family which includes the AM62L, AM623, AM625, AM62P, as well as the rest of the processor portfolio. This simplifies the development process by providing a unified platform for software development, reducing time and effort spent on software integration and testing when using different processors. This scalability provides that developers can use the AM62L across different projects, including when moving to the higher performance AM62P and AM67 devices.
For example, you can use AM62L for a gateway, AM625 for a doorbell, and AM62P for a home control HMI, all utilizing the same software.
There are several demos to show the general-purpose application of AM62L. As shown in Figure 6, AM62L is capable of running a single display with 2D user interfaces (UI).
This demo showcases the fluidity of AM62Ls display capabilities of 2D graphics with our partner software graphic vendors and the ability to connect to end notes through matter, thread, and Zigbee. There are additional demos in this Smart Home UI building automation demo, which focus on smart metering, EV Charging, Thermostat, Security, and audio playback.
The AM62L Evaluation Module (EVM) is the TMDS62LEVM. This EVM allows use and test of the AM62L and exploration of the broad range of peripherals. The TMDS62LEVM has an HDMI display connector, M.2 connector, 2 Ethernet ports, temperature sensors, ADC and UART connections.
The TMDS62LEVM also has a software development kit (SDK) to start Linux and FreeRTOS development.
We have partnered with several software and hardware vendors to create the TI Processors ecosystem. Please check out the TI Partner Directory to discover our partners to get to market faster.
OPN | Description |
---|---|
AM62L32AOGHIANBR | 2xA53 at 1.25GHz 125ºC |
AM62L32AOGHAANBR | 2xA53 at 1.25GHz 105ºC |
AM62L32AEGHAANBR | 2xA53 at 833MHz 105ºC |
AM62L31AOGHAANBR | 1xA53 at 1.25GHz 105ºC |
AM62L31AEGHAANBR | 1xA53 at 833MHz 105ºC |