SPRU513Z August 2001 – October 2023 SM320F28335-EP
EABI .cinit tables are special kinds of copy tables. Refer to Section 3.3.2.1 for more about using the .cinit section with the ROM model and Section 3.3.2.2 for more using it with the RAM model.
COFF .cinit tables can be used to provide copy table functionality. See Section 8.8 for more information.
CINIT tables are 32-bit aligned.