SPRU513Z August 2001 – October 2023 SM320F28335-EP
In Example8-9 the same identifier, _my_crc_table_for_a1_and_c1, is specified for both a1.c.obj and c1.c.obj. The linker creates a single table that contains entries for both text sections. Multiple CRC algorithms can occur in a single table. In this case, _my_crc_table_for_a1_and_c1 contains an entry for the text data from a1.c.obj using the default CRC algorithm, and an entry for the text data from c1.c.obj using the CRC16_802_15_4 algorithm. The order of the entries is unspecified.