The C2000 DIMM100 Experimenter's Kit provides a quick, easy, low-cost way to evaluate the TMS320F28x family of devices (see Figure 1). The kit consists of a docking station and a F28x controlCARD. The docking station is a small baseboard that accepts any of the DIMM100 plug-in controlCARDs and allows the user access to all the key GPIO and ADC signals of the F28x device. Additionally, the docking station also provides two prototyping areas (one on each side of the DIMM100 connector) with an array of 0.1" spaced plated through holes for wire-wrapping and soldering.