SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The XDATDLY bits (see Table 21-60) determine the length of the data delay for the transmit frame.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
XCR2 | 1-0 | XDATDLY | Transmitter data delay | R/W | 00 | |
XDATDLY = 00 | 0-bit data delay | |||||
XDATDLY = 01 | 1-bit data delay | |||||
XDATDLY = 10 | 2-bit data delay | |||||
XDATDLY = 11 | Reserved |