SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The RFIG bit (see Table 21-29) controls the receive frame-synchronization ignore function.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
RCR2 | 2 | RFIG | Receive frame-synchronization ignore | R/W | 0 | |
RFIG = 0 | An unexpected receive frame-synchronization pulse causes the McBSP to restart the frame transfer. | |||||
RFIG = 1 | The McBSP ignores unexpected receive frame-synchronization pulses. |