SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The serial port can be reset in the following two ways:
Table 21-19 shows the state of McBSP pins when the serial port is reset due to a device reset and a direct receiver/transmitter reset.
For more details about McBSP reset conditions and effects, see Section 21.10.2.
Pin | Possible States(1) | State Forced By Device Reset | State Forced By Receiver Reset (RRST = 0 and GRST = 1) |
---|---|---|---|
MDRx | I | GPIO Input | Input |
MCLKRx | I/O/Z | GPIO Input | Known state, if input; MCLKR running, if output |
MFSRx | I/O/Z | GPIO Input | Known state, if input; FSRP inactive state, if output |
Transmitter reset (XRST = 0 and GRST = 1) | |||
MDXx | O/Z | GPIO Input | Low impedance after transmit bit clock provided |
MCLKXx | I/O/Z | GPIO Input | Known state, if input; CLKX running, if output |
MFSXx | I/O/Z | GPIO Input | Known state, if input; FSXP inactive state, if output |