SPRUHM8K December 2013 – May 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The RPHASE bit (see Table 21-25) determines whether the receive data frame has one or two phases.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
RCR2 | 15 | RPHASE | Receive phase number | R/W | 0 | |
Specifies whether the receive frame has 1 or 2 phases. | ||||||
RPHASE = 0 | Single-phase frame | |||||
RPHASE = 1 | Dual-phase frame |