SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
This is a simple four input Look-Up table (LUT) block with inputs IN0, IN1, IN2, and IN3 (see Figure 24-13). Any combinatorial Boolean equation using the four inputs can be realized by programming the 16-bit control register associated with each LUT4 block. For more information, see the LUT4 register descriptions located in Section 24.8.