SPRUHM9H October 2014 ā May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
This feature provides the capability to choose shadow to active transfers to happen once in āNā occurrences of selected global load pulse (GLDCTL[GLDMODE]). This pre-scale functionality is not available for registers that cannot or are not configured to use the global load mechanism (that is, GLDCTL[GLD] = 0 or GLDCFG[REGx] = 0).