SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The enhanced Quadrature Encoder Pulse (eQEP) module described here is a Type 0 eQEP. See the C2000 Real-Time Control Peripheral Reference Guide for a list of all devices with a module of the same type to determine the differences between types and for a list of device-specific differences within a type.
The enhanced quadrature encoder pulse (eQEP) module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine for use in a high-performance motion and position-control system.