SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Each SOC can be configured to convert any of the ADC channels. This behavior is selected for SOCx by the ADCSOCxCTL.CHSEL register. Depending on the signal mode, the selection is different. For single-ended signal mode, the value in CHSEL selects a single pin as the input. For differential signal mode, the value in CHSEL selects an even-odd pin pair to be the positive and negative inputs. This is summarized in Table 10-6.
Input Mode | CHSEL | Input | |
---|---|---|---|
Single-Ended | 0 | ADCIN0 | |
1 | ADCIN1 | ||
2 | ADCIN2 | ||
3 | ADCIN3 | ||
4 | ADCIN4 | ||
5 | ADCIN5 | ||
6 | ADCIN6 | ||
7 | ADCIN7 | ||
8 | ADCIN8 | ||
9 | ADCIN9 | ||
10 | ADCIN10 | ||
11 | ADCIN11 | ||
12 | ADCIN12 | ||
13 | ADCIN13 | ||
14 | ADCIN14 | ||
15 | ADCIN15 | ||
CHSEL | Positive Input | Negative Input | |
Differential | 0 or 1 | ADCIN0 | ADCIN1 |
2 or 3 | ADCIN2 | ADCIN3 | |
4 or 5 | ADCIN4 | ADCIN5 | |
6 or 7 | ADCIN6 | ADCIN7 | |
8 or 9 | ADCIN8 | ADCIN9 | |
10 or 11 | ADCIN10 | ADCIN11 | |
12 or 13 | ADCIN12 | ADCIN13 | |
14 or 15 | ADCIN14 | ADCIN15 |