Note: All four pins can be used as GPIO if
the SPI module is not used.
Two operational modes: Master and Slave
Baud rate: 125 different programmable rates. The
maximum baud rate that can be employed is limited by the maximum speed of the I/O
buffers used on the SPI pins. See the device data sheet for more details.
Data word length: 1 to 16 data bits
Four clocking schemes (controlled by clock polarity and clock phase bits) include:
Falling edge without phase delay: SPICLK active-high. SPI transmits data on the falling edge of the SPICLK signal and receives data on the rising edge of the SPICLK signal.
Falling edge with phase delay: SPICLK active-high. SPI transmits data one half-cycle ahead of the falling edge of the SPICLK signal and receives data on the falling edge of the SPICLK signal.
Rising edge without phase delay: SPICLK inactive-low. SPI transmits data on the rising edge of the SPICLK signal and receives data on the falling edge of the SPICLK signal.
Rising edge with phase delay: SPICLK inactive-low. SPI transmits data one half-cycle ahead of the rising edge of the SPICLK signal and receives data on the rising edge of the SPICLK signal.
Simultaneous receive and transmit operation (transmit function can be disabled in software)
Transmitter and receiver operations are accomplished through either interrupt- driven or polled algorithm
16-level transmit/receive FIFO
DMA support
High-speed mode
Delayed transmit control
3-wire SPI mode
SPISTE inversion for digital audio interface receive mode
on devices with two SPI modules