SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 10-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
Options | Configurability |
---|---|
Clock | Per module(1) |
Resolution | Per module(1) |
Signal mode | Per module |
Reference voltage source | Not configurable (external reference only) |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module (early or late) |
Burst Mode | Per module(1) |