SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The XWDLEN1 and XWDLEN2 bit fields (see Table 20-55) determine how many bits are in each serial word in phase 1 and in phase 2, respectively, of the transmit data frame.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
XCR1 | 7-5 | XWDLEN1 | Transmit word length of frame phase 1 | R/W | 000 | |
XWDLEN1 = 000b | 8 bits | |||||
XWDLEN1 = 001b | 12 bits | |||||
XWDLEN1 = 010b | 16 bits | |||||
XWDLEN1 = 011b | 20 bits | |||||
XWDLEN1 = 100b | 24 bits | |||||
XWDLEN1 = 101b | 32 bits | |||||
XWDLEN1 = 11Xb | Reserved | |||||
XCR2 | 7-5 | XWDLEN2 | Transmit word length of frame phase 2 | R/W | 000 | |
XWDLEN2 = 000b | 8 bits | |||||
XWDLEN2 = 001b | 12 bits | |||||
XWDLEN2 = 010b | 16 bits | |||||
XWDLEN2 = 011b | 20 bits | |||||
XWDLEN2 = 100b | 24 bits | |||||
XWDLEN2 = 101b | 32 bits | |||||
XWDLEN2 = 11Xb | Reserved |