SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The RMCM bit determines whether the receive multichannel selection mode is on. RMCM is described in Table 20-24. For more details, see Section 20.6.6.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
MCR1 | 0 | RMCM | Receive multichannel selection mode | R/W | 0 | |
RMCM = 0 | The mode is disabled. | |||||
All 128 channels are enabled. | ||||||
RMCM = 1 | The mode is enabled. | |||||
Channels can be individually enabled or disabled. | ||||||
The only channels enabled are those selected in the appropriate receive channel enable registers (RCERs). The way channels are assigned to the RCERs depends on the number of receive channel partitions (2 or 8), as defined by the RMCME bit. |