SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Table 20-71 shows the state of McBSP pins when the serial port is reset due to direct receiver or transmitter reset on the 2833x device.
Pin | Possible States(1) | State Forced by Device Reset | State Forced by Receiver/Transmitter Reset |
---|---|---|---|
Receiver reset (RRST = 0 and GRST = 1) | |||
MDRx | I | GPIO-input | Input |
MCLKRx | I/O/Z | GPIO-input | Known state if input; MCLKR running if output |
MFSRx | I/O/Z | GPIO-input | Known state if input; FSRP inactive state if output |
Transmitter reset (XRST = 0 and GRST = 1) | |||
MDXx | O/Z | GPIO Input | High impedance |
MCLKXx | I/O/Z | GPIO-input | Known state if input; CLKX running if output |
MFSXx | I/O/Z | GPIO-input | Known state if input; FSXP inactive state if output |