SPRUI25D June   2015  – March 2019 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28379S

 

  1.   LAUNCHXL-F28377S overview
    1.     Trademarks
    2. 1 Introduction
    3. 2 Kit Contents
      1. 2.1 Revisions
    4. 3 Installation
      1. 3.1 Code Composer Studio
        1. 3.1.1 Download the Required Software
        2. 3.1.2 Install the Software
        3. 3.1.3 Install the Hardware
    5. 4 Getting Started with the LAUNCHXL-F28377S
      1. 4.1 Getting Started
      2. 4.2 Demo Application, ADC Sampling
      3. 4.3 Program and Debug the ADC Sample Demo Application
      4. 4.4 Using other Examples
    6. 5 Hardware Configuration
      1. 5.1 ADC Resolution
      2. 5.2 Power Domain
      3. 5.3 Boot Mode Selection
      4. 5.4 Connecting a BoosterPack
      5. 5.5 Device Migration Path
    7. 6 LAUNCHXL-F28377S Hardware
      1. 6.1 Device Pin Out
      2. 6.2 Schematics
      3. 6.3 PCB Layout
      4. 6.4 Bill of Materials (BOM)
    8. 7 References
    9. 8 Frequently Asked Questions (FAQ)
  2.   Revision History

Introduction

Users can download an unrestricted copy of the latest version of Code Composer Studio™ IDE version 6 to write, download, and debug applications on the LAUNCHXL-F28377S board. The debugger is unobtrusive, allowing the user to run an application at full speed with hardware breakpoints and single stepping available while consuming no extra hardware resources.

As shown in Figure 1, the LAUNCHXL-F28377S C2000 LaunchPad features include:

  • USB debugging and programming interface via a high-speed galvanically isolated XDS100v2 debug probe featuring a USB/UART connection
  • Superset F28377S device that allows applications to easily migrate to lower cost devices
  • Two user LEDs
  • Device reset pushbutton
  • Easily accessible device pins for debugging purposes or as sockets for adding customized extension boards
  • Dual 5V quadrature encoder interfaces
  • CAN Interface with integrated transceiver
  • Boot selection switches
fig1_sprui25.gifFigure 1. LAUNCHXL-F28377S Board Overview