SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-166 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
L4_PER3 interconnect | L4PER3_L3_GICLK | Interface(1) |
TIMER13 | L4PER3_L3_GICLK | Interface(1) |
TIMER13_GFCLK | Functional | |
TIMER14 | L4PER3_L3_GICLK | Interface(1) |
TIMER14_GFCLK | Functional | |
TIMER15 | L4PER3_L3_GICLK | Interface(1) |
TIMER15_GFCLK | Functional | |
TIMER16 | L4PER3_L3_GICLK | Interface(1) |
TIMER16_GFCLK | Functional |
Table 3-167 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
L4_PER3 interconnect | None |
TIMER13 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ, ) |
TIMER14 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ, ) |
TIMER15 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ, ) |
TIMER16 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ, ) |
Table 3-168 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
L4_PER3 interconnect | Slave | CM_L4PER3_L4_PER3_CLKCTRL[17:16] IDLEST | Idle status |
TIMER13 | Slave | CM_L4PER3_TIMER13_CLKCTRL[17:16] IDLEST | Idle status |
TIMER14 | Slave | CM_L4PER3_TIMER14_CLKCTRL[17:16] IDLEST | Idle status |
TIMER15 | Slave | CM_L4PER3_TIMER15_CLKCTRL[17:16] IDLEST | Idle status |
TIMER16 | Slave | CM_L4PER3_TIMER16_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-169 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
L4_PER3 interconnect | N/A | Available | N/A | CM_L4PER3_L4_PER3_CLKCTRL[1:0] MODULEMODE | Read only |
TIMER13 | Available | N/A | Available | CM_L4PER3_TIMER13_CLKCTRL[1:0] MODULEMODE | Read/write |
TIMER14 | Available | N/A | Available | CM_L4PER3_TIMER14_CLKCTRL[1:0] MODULEMODE | Read/write |
TIMER15 | Available | N/A | Available | CM_L4PER3_TIMER15_CLKCTRL[1:0] MODULEMODE | Read/write |
TIMER16 | Available | N/A | Available | CM_L4PER3_TIMER16_CLKCTRL[1:0] MODULEMODE | Read/write |