SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Module Name | Module Base Address | Size |
---|---|---|
UART1 | 0x4806 A000 | 136 Bytes |
UART2 | 0x4806 C000 | 136 Bytes |
UART3 | 0x4802 0000 | 136 Bytes |
UART4 | 0x4806 E000 | 136 Bytes |
UART5 | 0x4806 6000 | 136 Bytes |
UART6 | 0x4806 8000 | 136 Bytes |
UART7 | 0x4842 0000 | 136 Bytes |
UART8 | 0x4842 2000 | 136 Bytes |
UART9 | 0x4842 4000 | 136 Bytes |
UART10 | 0x4AE2 B000 | 136 Bytes |