SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The Embedded Vision Engine (EVE) module is a programmable imaging and vision processing engine, intended to be used in devices that serves consumer electronics imaging and vision applications. Its programmability allows late-in-development or post-silicon processing requirements to be met, and allows third party or customers to add differentiating features in imaging and vision products.
The EVE Module consists of an ARP32 scalar core, a VCOP vector core, and a DMA controller.