SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Posted/nonposted selection applies only to functional registers that require synchronization on/from the timer functional clock domain (WD_TIMER2_FCLK). For write/read operation, the following registers are affected:
The timer interface clock domain synchronous registers are not affected by the posted/nonposted selection; the write/read operation is effective and acknowledged (command accepted) after one WD_TIMER_ICLK cycle from the command assertion. The timer interface clock domain synchronous registers are:
Accesses to WD_TIMER2 is posted.