SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Function ID | Description | |
---|---|---|
R12 = 0x109 | This function sets the Arm Timer CNTFRQ (CP15 register) with the input given value in R0. | |
Parameters | ||
Type | Location | Description |
Input | R0 | Value to set in the register |
Output | ||
Return |