SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The two equations presented in this section are for the SDTV application with graphics range data input. The main application is for computer graphics display. The chromaticity parameters are defined by ITU-R601 standard.
The input data ranges for these equations are as following.
In an 8-bit system:
In a 10-bit system:
Conversion from RGB to YCbCr:
Conversion from YCbCr to RGB: