SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
After the counter is correctly configured, the counter can be started by setting the ENBL bit in the corresponding SCTM_CTCR_WT_j or SCTM_CTCR_WOT_j register . At this point, the counter begins incrementing under the control of the configured event input. The counter can be disabled (counting stops) at any time by clearing ENBL. Counters can be enabled and disabled dynamically during application flow.
Counters can also be enabled and disabled as groups through the SCTM_CTGNBL0 registers. These registers provide control of the individual counter enables in groups of 32. This allows an application to enable or disable groups of counter in lockstep.